Carrying Cases : PA1457U-1CL4
![]() |
Toshiba 14-inch Envoy Series Leather CaseFits up to 14.1-inch laptop MSRP†: $109.99 |
Overview
The Toshiba Envoy Leather case is packed with features not found on other cases. It comfortably holds any laptop with up to 14.1-inch screen, even with extended battery attached, and most 15.4-inch screens. With airport checkpoint friendly* feature, there's no need to take your laptop out making it easier to get through airport security lines.
There are two separate compartments to protect your laptop with plenty of room for accessories. The fleece-lined computer compartment protects your laptop's finish. The front compartment organizer panel and pockets are designed for your odd and ends. The zippered "power pouch" lets you store your AC adapter. Constructed of elegant fine grain leather and with its heavy-duty padded adjustable non-slip shoulder strap, the Envoy Leather case enables you to travel smarter with years of trouble-free use.
Features:- Fits any laptop with up to 14.1” screen - even with extended battery attached - and most 15.4” screens
- TSA Checkpoint Friendly* - No need to take your laptop out at airport security
- Constructed of elegant fine grain leather with nickel-plated metal hardware
- Heavy duty padded adjustable non-slip shoulder strap
- Reinforced padded handles are easy on the hands
- Trolley strap secures the case to rolling luggage extended handles
- Bottom feet help stabilize the case to stand up
- Ready access front pocket to keep items at your fingertips
- Padded top-load computer compartment to securely protect your laptop
- Soft fleece-lined computer compartment helps protect your laptop's finish
- Bonus "Power Pouch" holds your AC adapter and cords
- Color and material: Black - Full grain leather with Nylon/Nylex interior lining
- Exterior dimensions: 16” x 12” x 5.5”
- Device compatibility: 14.25” x 10.5” x 1.75”
- Weight: 3.7 lbs
- One year limited warranty
Detailed Product Specs
- Screen Size Compatibility : 14.1 inch and under
Ready to Buy? You've got options
Available at ToshibaDirect.com ( Usually ships in 1-2 business days )
Add to Cart

