Power : PA3636U-1BRL
![]() |
Toshiba Primary High Capacity 9-Cell Li-Ion Battery PackFor use with select Satellite and Satellite Pro notebooks MSRP†: $149.99 |
Overview
The Toshiba Primary High Capacity Battery Pack is a 9-cell, rechargeable, Lithium Ion battery designed to work with select Toshiba Satellite and Satellite Pro series portable computers. Used as either a spare or replacement battery, this battery pack meets or exceeds the specifications of the original battery that came with your notebook. It interfaces with the Toshiba Power Saver Utility on the notebook which features a charge indicator to help you monitor the available power.
Take your office on the road without sacrificing performance, productivity or convenience with Toshiba Notebook battery packs. Battery power gives you the ability to use your computer around the house, on campus, in the office, and when you travel either on business trips or vacation. Enhanced battery life helps you stay connected and be productive wherever your work takes you.
Features:- Snaps in and out of the battery slot in seconds
- Genuine Toshiba quality and reliability
- Extended capacity battery for longer life
- Meets or exceeds the specifications of the original battery that came with the notebook
- Capacity: 10.8V x 7200mAh
- Number of Battery Cells: 9
- Dimensions and weight: 8.27" W x 2.74" L x 1.16" H; 1.02 lb
- Compatible with Toshiba Satellite M300, M305, M305D, U400, U405, U405D; Satellite Pro M300 and U400 series portable computers
- RoHS compliant
- Battery Life**: Up to 4.835 hours ~ 5.48 Hours* (Normal Mode)
- Recharge Time (Main Off/On): 4.5 Hours / 10.5 ~ 21.5 Hours
- In the box: Toshiba Battery Pack, EU declaration and Safety Instruction manual
- One-year limited warranty
** Battery life may vary considerably depending on product model, configuration, applications, power management settings and features utilized, as well as the natural performance variations produced by the design of individual components. Published battery life numbers are achieved on select models and configurations tested by Toshiba at the time of publication. Recharge time varies depending on usage. Battery may not charge while computer is consuming full power. After a period of time, the battery will lose its ability to perform at maximum capacity and will need to be replaced. This is normal for all batteries.
Ready to Buy? You've got options
Available at ToshibaDirect.com ( Usually ships within 2-3 weeks )
Add to Cart


