Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com
Gaming PA3651U-1ETC - Write a Review Close

Gaming : PA3651U-1ETC

PA3651U-1ETC
Gallery
Gallery
Share
Share This Page

Toshiba X20 USB Gaming Mouse

Be the master of any game

MSRP: $49.99

Average Customer Rating:

Read Reviews (1)  /  Write Reviews

Overview

With the ultra-high speed up to 2400 dpi resolution, Rapid Fire switching button, and contoured grip, the Toshiba X20 Gaming Mouse gives you unprecedented control for total game domination. An Avago laser engine delivers extreme accuracy, lightning fast response and mirror-smooth tracking. Instantly switch between 800, 1600 and 2400 DPI during game play with 'On-the-Fly' sensitivity switching to achieve fast and precise maneuvering in any situation. Increase your firepower with the Rapid Fire button of 1 to 4 shots per click adjustment - one click and your opponent is dead while you play on! In addition, three programmable buttons can be customized to maximize your skills and give you an edge. An advanced ergonomic design gives you improved comfort for extended game play.

Features:
  • Universal compatibility with any Windows based PC
  • Avago ADNS-6010 sensor with LaserStream architecture design gives you all the precision and stability you need
  • On-the-Fly DPI switching button for ideal maneuvering speed in every situation - 800/1600/2400 LED lighting indicates current DPI selection
  • Rapid Fire switching button for ability to select 1 to 4 shots per click - Illuminated multi-color track wheel indicates rapid fire mode
  • Programmable frame rate - over 7080 fps
  • Programmable Page Forward/Page Back Buttons
  • Ultra precise laser movement and lightning fast response
  • Ergonomic design gives you improved comfort for extended game play
  • Full-speed USB 2.0 data transfer rate gives you instant cursor response from up to 500 reports/second, bi-directional connection
  • High speed motion detection with up to 45"/sec and 20g of acceleration
Specifications:
  • Seven buttons including Scroll Wheel button:
    • Left/Middle/Right buttons
    • Speed Button - 3 settings
    • Instant sensitivity adjustment between 800/1600/2400 DPI. Green/Blue/Red LED lights indicate the speed status
    • Rapid Fire Button - 4 settings
  • 1 shot - Unlit, 2 shots - Purple, 3 shots - Blue, 4 shots - Red
  • Programmable Buttons - 3
  • Dimensions and weight: 4.8" L X 2.5" W X 1.7" H; 4.5 oz
  • In the box: One Toshiba Gaming Mouse, drive and user guide CD-ROM
  • One Year Limited Warranty
Ready to Buy? You've got options
Available at ToshibaDirect.com ( Usually ships within 1 week )
Add to Cart Go
MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube