Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com
Power PA3672U-1BRS - Write a Review Close

Power : PA3672U-1BRS

PA3672U-1BRS
Gallery
Gallery
Share
Share This Page

Toshiba Primary 8-Cell Li-Ion Battery Pack

for Satellite E105

MSRP: $149.99

Be the first to write a review

Overview

The Toshiba Primary Battery Pack is an 8-cell, rechargeable, Lithium Ion battery designed to work with Toshiba Satellite E105 series portable computers. Used as either a spare or replacement battery, this battery pack meets or exceeds the specifications of the original battery that came with your notebook. It interfaces with the Toshiba Power Saver Utility on the notebook which features a charge indicator to help you monitor the available power.

Take your office on the road without sacrificing performance, productivity or convenience with Toshiba Notebook battery packs. Battery power gives you the ability to use your computer around the house, on campus, in the office, and when you travel either on business trips or vacation. Enhanced battery life helps you stay connected and be productive wherever your work takes you. Add extended power capabilities to your portable computer with an additional battery pack now.

Features:
  • Snaps in and out of the battery slot in seconds
  • Genuine Toshiba quality and reliability
  • Take your office on the road without sacrificing performance, productivity or convenience
  • Meets or exceeds the specifications of the original battery that came with the notebook
  • An additional battery pack provides extended power to work and play without worries
  • Get a spare to extend the battery life on the go for lengthy meetings, on campus and flights
Specifications:
  • Capacity: 14.4V x 5000 mAh
  • Number of battery cells: 8
  • Dimensions and weight: 10.82” W X 2.10” L x 0.8” H; 0.96 lb
  • Compatible with Toshiba Satellite E105 series portable computers
  • RoHS compliant
  • In the box: Toshiba Li Ion Battery Pack, EU Declaration and Safety Instruction Manual
  • One year limited warranty
Battery life may vary depending on applications, power management settings and features utilized. Recharge time varies depending on usage. Battery may not charge while computer is consuming full power. After a period of time, the battery will lose its ability to perform at maximum capacity and will need to be replaced. This is normal for all batteries.
Ready to Buy? You've got options
Available at ToshibaDirect.com ( Usually ships within 2-3 weeks )
Add to Cart Go
MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube