Docking and Expansion : PA3680U-1PRP
![]() |
Toshiba Express Port Replicator IIExpand your notebook to desktop environment conveniently MSRP†: $199.99 |
Overview
The Toshiba Express Port Replicator II is an adjustable docking solution designed to work with select Toshiba laptops. Easily connect to your desktop environment in one simple connection saving wear-and-tear on both laptop ports and the cable plugs. The Toshiba Express Port Replicator II has a slide adjuster plate to accommodate a variety of laptop form factors and port configurations. Also included is a 90W AC adapter, eliminating the need to unplug the AC adapter whenever you undock your laptop.
Features:- Easy one-touch connection to your desktop environment eliminates the need to reconnect cables
- Now with additional ports for greater functionality - Parallel, Serial, Audio and two additional USB ports
- Supports warm docking/undocking, Wake-On LAN and Wake Up USB
- Built-in Security Lock Slot and computer lock help secure your laptop and express port replicator II with optional cable lock
- Convenient front hook and guide plate design provide easy docking and undocking - Slide adjuster plate to accommodate different size laptops
- Includes a 90W AC adapter
- System switch with one-touch disconnect button
- Ports1:
- Rear: DC In, USB 2.0 (4), Serial, Parallel, VGA2, DVI-D2, LAN (10/100/1000Mbps3), Audio In and Audio Out
- Left: On/Off switch, Security Lock slot, USB 2.0 (2)
- Right: Eject lever with lock, Undock button with LED, pen stand
- Front: 12 position slide adjuster plate
- Dimensions: 12.6" W x 15" D (fully extended) x 0.9" (front)/1.2" (back) H
- Weight: 2 lbs 8 oz (w/o AC adapter)
- Compatible with Satellite R20, R25; Satellite Pro S300, S300M; Portege M400, M405, M700, M750; Tecra A9, A10, M7, M9, M10 and R10 series
- In the box: 1-Toshiba EPR II, AC Adapter w/power cord, CAT 5 LAN cable, CD-ROM and documentation
- 1-year limited warranty
1. Ports supported may vary with laptop model
2. Dual VGA and DVI display capability depends on the laptop model
3. Gigabit Ethernet support only if the laptop model supports it
4. When the laptop is connected to the port replicatior it is recommended not to use the ports on the laptop
5. This is the direct replacement for Toshiba Express Port Replicator (Part#: PA3508U-1PRP)
Ready to Buy? You've got options
Available at ToshibaDirect.com ( Usually ships in 1-2 business days )
Add to Cart
†MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

