Docking and Expansion : PA3686U-1SET
![]() |
Toshiba dynadock wireless U Docking Station with Wireless USB AdapterConnect to all your computer devices wirelessly! MSRP†: $299.99 |
Overview
Temporarily out of stock till Feb 2010
Clear the cables cluttering your desk and make way for enhanced wireless productivity and entertainment too. With its slim, space-saving design the dynadock wireless U lets you tap into printers, scanners, a full-size keyboard, mouse, modem or router, speakers and even an additional monitor without needing to physically connect your laptop to a docking station, freeing you from excess clutter, plus wear-and-tear on your laptop ports.
The dynadock wireless U has a built-in HD Digital Video card to connect an extra VGA or DVI monitor* with resolution up to 1680 x 1050, enabling you to view up to 3 displays simultaneously.** The built-in Digital Audio card adds high quality 7.1 surround sound through the S/PDIF port, providing a true multimedia experience. It adds six USB 2.0 ports, Ethernet LAN connectivity and 3.5mm audio in/out for headphones, microphone, headset or speakers. The upright slim design saves precious desk space while providing fast access to a true desktop environment.
Docking and undocking is easy with the dynadock wireless U. Just one touch of the undock/dock button and the dynadock wireless U automatically shuts down all peripherals attached to your docking station--simply pick-up your laptop and go. As an added feature, the dynadock wireless U can be setup to automatically connect to your laptop when back within range.
The dynadock wireless U is compatible with all versions of Microsoft® Windows Vista® and Windows® XP, and drivers are available for Windows® 7 starting October 22, 2009. Check out dynadock.com for the latest updated Windows software driver support.
Features:- Wireless connection from your laptop to all your accessories for maximum convenience
- Built-in HD digital video card supports an additional monitor up to 1680 x 1050 resolution
- Ability to view up to three displays simultaneously** Built-in digital audio card supports 7.1 surround sound through S/PDIF port
- Six USB ports - including 2 front Sleep-and-Charge USB ports to supply power even if your PC is off; charge your cell phone, MP3 player, etc.
- Everything is in the box - including a Wireless USB dongle - for easy setup
- Space-saving upright slim design reduces cable clutter on your desk space
- Reduces wear-and-tear on PC ports and cable plugs
- One touch undock/dock button makes docking quick and easy
- Easy installation software; includes all video and audio drivers, including TOSHIBA dynadock wireless U Utility to customize your dynadock wireless U experience
- Universal compatibility with all Windows-based PC brands
Win 7 Beta Drive now available!
Notes:*Only one monitor can be connected to the dynadock Wireless U
**Three displays include: PC display, external display connected to the PC, external display connected to dynadock
*** There may be certain international country restrictions on usage. Check dynadock.com for updated software driver supp
Ready to Buy? You've got options
Available at ToshibaDirect.com ( Usually ships in 1-2 business days )
Add to Cart



