Security and Protection : PA3698U-1ETC
![]() |
Toshiba 14.1-inch W Privacy Filter for Tecra R10 seriesKeep your data private MSRP†: $69.99 |
Overview
The Toshiba Privacy Filter is custom designed to work with 14.1-inch widescreen Tecra R10 portable computers. Featuring 3M's patented Microlouver technology which makes on-screen data visible only to persons directly in front of the laptop screen and improves contrast and privacy without blurring.
The filter stays in place even when notebook is closed and it is easy to attach and remove with R10's built-in notches inside of the LCD frame. It comes with a matte finish and a cleaning cloth.
Features:- Helps keep on-screen information private
- Easy to attach and remove with custom notches on R10 designed exclusively for privacy screen
- Laptop user sees screen data clearly, from the side others see a darkened screen
- Dimensions and weight: 12” W x 7.5” H; 1.1 oz
- Viewing angle: approx. 60 degree
- Compatible with Toshiba Tecra R10 series laptop computers
- In the box: One Toshiba Privacy Filter, cleaning cloth, stickers and Quick Start sheet
- One year limited warranty
Ready to Buy? You've got options
Available at ToshibaDirect.com ( Usually ships within 1-2 weeks )
Add to Cart
†MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

