Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com
Multimedia PA3761U-1DV2 - Write a Review Close

Multimedia : PA3761U-1DV2

PA3761U-1DV2
Gallery
Gallery
Share
Share This Page

Toshiba Portable USB 2.0 DVD SuperMulti Drive

Sleek and ultra-portable design fits in your carrying case and won't weigh your down

MSRP: $99.99

Average Customer Rating:

Read Reviews (7)  /  Write Reviews

Overview

Watching movies, loading software and backing up files couldn't be easier. At less than 13 ounces, the Toshiba Portable USB DVD SuperMulti Drive offers easy portability to burn and play CDs and DVDs anywhere, anytime. Its sleek and lightweight design is perfect for Netbooks, Mini-Notebooks, and laptops without an optical drive or with an outdated drive. Record to all major formats on one drive and enjoy excellent playback compatibility on DVD drives and players. You can record hours of video onto DVD with your computer, then play it back in your living room. You can also back up critical files on DVD-RAM.

The Toshiba Portable DVD SuperMulti Drive comes with everything you need - USB Y cable and the award-winning WinDVD, Burn.Now and LinDVD playback/burning software for both Windows and Linux OS. Simply plug and play - there's no need for an extra power supply. Its Hi-Speed USB 2.0 interface provides the perfect combination of performance and software to effortlessly burn and play DVD's - this drive does it all.

Features:
  • Sleek and ultra-portable design fits in your carrying case and won't weigh your down
  • Easy plug and play operation
  • USB powered - no AC adapter required
  • Compatible with most CD and DVD disc formats
  • Watch movies, load software and back-up files
  • Tray Loading Drive for easy access to media
  • Buffer Under Run Free Technology for stable writing under high speed
  • ABS (Automatic Ball Balancing System) reduces vibration and noise
  • Includes playback and writing software for Windows OS and Linux OS
  • Supports both 8cm and 12cm optical discs
  • Record to single or double-layer DVDs, and to DVD-RAM
  • Includes WInDVD, Burn.Now and LinDVD playback/burning software applications
Specifications:
  • Dimensions and weight: 5.5” x 6.2” x 0.75”; 13 oz
  • Drive Speed (Max.):
    • Read: 24x(CD)/8x(DVD)/5x(DVD-RAM)
    • Write: 24x(CD)/6x(DVD-R)/8x(DVD+R)/6x(DVD±R DL)/5x(DVD-RAM)
    • Rewrite: 24x(CD)/6x(DVD-RW)/8x(DVD+RW)/5x(DVD-RAM)
  • Interface: USB 2.0
  • OS: Windows XP/Vista, Linus Ubuntu
  • In the box: Toshiba Portable DVD SuperMulti Drive, USB Y Cable, CD-ROM and documentation
  • 1-year limited warranty
Ready to Buy? You've got options
Available at ToshibaDirect.com ( Usually ships within 2-3 weeks )
Add to Cart Go
MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube