Docking and Expansion : PA3575U-1PRP
![]() |
Toshiba dynadock U Universal USB Docking StationConnect to all your computer devices with one USB cable quickly and easily MSRP†: $149.99 |
Overview
The dynadock U Universal USB Docking Station links all your accessories, external monitor and sound system with one single USB cable into your computer. There's no need to plug in multiple cables every time you return to your desk. Virtually any brand of windows-based computers with a USB 2.0 port is compatible with this versatile docking station. The upright slim design saves precious desktop space while providing fast access to your desktop environment.
With a built-in HD Digital Video card to connect a HD quality monitor*, it enables you to view up to 3 displays** simultaneously. Enjoy true multimedia experience with the built-in Digital Card connecting high quality 7.1 surround sound through the S/PDIF port. Plus, it adds six USB 2.0 portstwo are ”sleep and charge” capable, Ethernet LAN and 3.5mm audio for headphones and microphones. Undocking is even easier now with undock button. Get one for your home and office for simple expandability and connectivity.
Features:- One cable connection from your PC to all your devices
- Universal compatibility with all Windows-based PCs
- Built-in HD Digital Video card supports up to 1920x1200 resolution
- Built-in Digital Audio card adds virtual 7.1 surround sound though S/PDIF port
- Space-saving upright slim design reduces cable clutter
- View up to three displays* simultaneously
- Provides six USB 2.0 ports--two front Sleep-and-Charge USB ports supplying power even if PC is off
- Hot swappable - add or remove most devices without rebooting the PC
- Easily and safely undock with undock button
- Dimensions and weight: 1.8” x 3.1” x 8.75” ; 1.13 lb
- Ports: six USB 2.0, S/PDIF, LAN, VGA, DVI, microphone, headphone and lock slot
- In the box: One Toshiba dynadock, base plate, USB cable, AC Adapter and CD-ROM
- PC with 1.2GHz processor
- Windows® Vista**or XP with SP1
- 512MB of RAM
- USB 2.0 port
- 30MB disk space
- CD-ROM drive
- 1-year limited warranty
** Three displays include: PC display, external display connected to the PC, external display connected to dynadock