|
|
|
|
|
SEIZE THE
WORKDAY
IN STYLE
Portégé® X30 Laptop Series
The Portégé® X30 is one of Toshiba’s popular 13.3-inch ultraportable notebook family—designed to succeed in the modern workplace.
|
|
|
 |
 |
 |
Premium Elegance.
Modern Performance.
Measuring 15.9 mm thin and weighing a mere 2.3 pounds, the Portégé® X30 delivers the style, speed, battery life and durability to help mobile users make a great first impression.
The newest addition to Toshiba's award-winning portfolio of thin and light notebooks, the Portégé® X30 combines a modern design with leading-edge technologies to create a no-compromise ultramobile computing solution with manageability, security and connectivity capabilities. |
 |
|
|
 |
|
New Look. Same Toshiba Quality.
To match its computing power, the Portégé® X30 is wrapped in an impeccably crafted magnesium alloy ToughBody casing for superior protection and is designed, engineered, manufactured and tested by Toshiba for quality and reliability that's simply found nowhere else. |
|
|
 |
|
|
Gallery & Features
Ultrathin, Ultralight
At 15.9mm thin and weighing a mere 2.31 pounds, the 13.3-inch Portégé® X30 is 11 percent thinner and 13 percent lighter than its award-winning predecessor.
8th Generation Intel® Core™ Processor
Harness the power of blazing-fast startups and amazing responsiveness with the 8th Generation Intel® Core™ processor with vPro™ technology. You'll have the full performance and security you need to work, create and manage the workday like a pro.
13.3-Inch Diagonal, Full HD or HD Display
Choose from a Full HD (1920 x 1080) or HD (1366 x 768) wide viewing angle display, delivering gorgeous visuals with brilliant color and clarity from every angle.
Full-Size, Spill-Resistant, Backlit Keyboard
The Portégé® X30 is equipped with a full-size backlit, spill-resistant keyboard to enable users to remain productive.
Modern Ports with Expanded Capabilities
Portégé® X30 features 2 USB Type-C™ ports, USB 3.0 port, an HDMI®, and a microSD Card Slot as well as a headphone/mic combo port to give users the maximum expansion opportunities available.
Sleep and Charge
The USB Sleep & Charge technology on this PC lets users charge a smartphone or tablet, even when the PC is off.
360-Degree Sound System
The Portégé® X30 is equipped with a premium audio experience via Harman Kardon® stereo speakers and DTS Sound™ software.
Smart Voice Detection
Featuring a pair of multi-directional microphones, the Portégé® X30 is ready to take on your voice-enabled apps—like Cortana® and Skype®—with an integrated HD webcam and a pair of multi-directional microphones that detect your voice, even in noisy environments.
Leading-Edge Connectivity
The Portégé® X30 showcases the newest technology standards your mobile workforce needs to stay productive, including USB 3.1 Type-C™, Intel® Wi-Fi®, Bluetooth®, WiGig® and Thunderbolt™ 3.
|
 |
Security That’s Locked Down Tight |
|
|
|
|
Worry less about security, thanks to a Trusted Platform Module (TPM 2.0), BitLocker Drive Encryption, Smart Card Reader and security lock slot. |
|
|
 |
 |
|
Say Hello to More Efficiency
Featuring a webcam with a dual microphone and an IR camera, the Portégé® X30 is designed to optimize the advanced features of Windows 10 Pro, Cortana® and Windows Hello™. |
|
|
|
|
Fast and Reliable. Energy-friendly, too. |
|
|
|
|
A variety of solid state drive options enable fast startups, app loads and read/write speeds, all with no moving parts and low power consumption. |
|
|
 |
|
|
|
|
Password-Free Login
Toshiba equipped the Portégé® X30 with a SecurePad™ with Synaptics® Natural ID fingerprint sensor built into the touch pad to reduce the risk of unauthorized system access and speed log-in. With biometric and facial authentication technologies, the Portégé® X30 eliminates the need to remember passwords and gives an extra level of security. |
|
|
Available at: |
|