Dynabook, Inc. and its subsidiaries were deconsolidated from Toshiba Group on October 1, 2018.
They will continue to develop, manufacture, sell, support and service PCs and system solutions products for global markets.
For information on products and services, please see the following site.
Select the options you want using the form below and then click the "Add to Quote" button.
Providing enterprise-class performance, the Tecra® A40 laptop gives users everything needed for enhanced on- the-go efficiency. This affordable 14" laptop features a built-in optical drive, docking capability, a wide variety of hard drive and storage options, plus a spill-resistant, full-size, backlit keyboard and user-replaceable battery with an excellent battery life rating to provide hours of productivity.
CONFIGUREEnjoy the lighter side of mobility with our Portégé® A30 laptop. This compact 13.3" laptop with a touchscreen option delivers the enterprise performance users require. It features a magnesium casing for added durability, a built-in optical drive, docking capability and a user-replaceable battery with an excellent battery life rating to keep productivity going.
CONFIGUREToshiba’s 15.6" Tecra® A50 laptop offers the performance and durability and advanced security features today’s small to midsize organizations need to stay fully functional and well protected. It delivers a built-in optical drive, docking capability, a spill-resistant, full-size, backlit keyboard with numeric keypad and a user-replaceable battery with an excellent battery life rating to help ensure a high level of efficiency.
CONFIGUREThe Portégé® X20W is a sleek, versatile, modern and powerful convertible notebook that’s both a laptop and a tablet—and everything in between. Designed with a 360-degree dual-action hinge that rotates the screen into five different viewing modes, this well-equipped 2-in-1 device overachieves on versatility while delivering the performance and features professionals need to take on every day.
CONFIGUREToshiba’s newly designed Tecra® X40 answers the call for users looking for a large screen notebook without sacrificing mobility. At 16.9 mm thin and weighing just 2.76 pounds with a 14” display, this notebook delivers the uncompromising mobility of an ultraportable and the screen real estate to tackle any task.
CONFIGUREMeasuring 15.9 mm thin and weighing a mere 2.31 pounds, the new Portégé® X30 delivers the style, speed, battery life and durability to help mobile users make a great first impression. This laptop combines a modern design with leading-edge technologies to create a no-compromise ultramobile computing solution with manageability, security and connectivity capabilities.
Toshiba’s 15.6" Tecra® Z50 desktop replacement is sleek, light, yet bred for enterprise performance and manageability. This PC is packed with no-compromise features, security enhancements, proven Toshiba durability and everything today’s business professionals need to be productive—in or out of the office.
CONFIGUREThe Portégé X30T is perfect for today’s mobile workforce requiring the performance and functionality of a full-featured laptop, the durability and security of an enterprise-class laptop, plus the freedom and convenience of a tablet. This 13.3" detachable touchscreen PC offers a long battery life rating, a digitizer pen providing natural handwriting capabilities, security, essential ports and more.
CONFIGURE