Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com

Qosmio® : X500

  • X500

Qosmio® X500 — Serious performance, ultra fun.

  • Delivers elite mobile performance
  • Built for power gaming, HD entertainment, plus creating and editing pictures and video
  • Loaded with premium features
Intel® Core™ i7 Processor
  • Gallery
  • Share
Watch the demo of the Qosmio® X500

If you are looking for elite performance and extreme fun, we have the laptop for you—our new Qosmio® X500. This latest in our elite Qosmio® line delivers cutting-edge multi-core processing power for blazing-fast 3D gaming, mega video editing and playback, stunning HD entertainment and more.

Qosmio® X500 Open View

some models include:

Quad-Core Processing Power

With an Intel® Core™ i7 processor—plus Intel® Turbo Boost and Intel® Hyper-Threading Technology, the Qosmio® X500 delivers maximum laptop power right when you need it. So you’ll fly through everything—from playing intense 3D games to creating and editing digital video, music and photos.

Ultrafast Hard Drives

When you’re trying to save the world from evil or get to Level Ten, you simply can’t wait for the next chapter. And with the 7200RPM hard drive on the Qosmio® X500 laptop,you won’t have to. Plus, with the solid state drive dual-config option, you’ll enjoy lightning-fast data access, be able to boot up your laptop quicker, and experience better data reliability.

Qosmio® X500 Speaker View

Premium NVIDIA® Graphics

Powerful NVIDIA® GeForce® GTS 250M graphics on this powerhouse laptop throw down some serious action with intense 3D visuals, along with ultra-realistic virtual worlds and dynamic characters brought to life with PhysX® gaming effects. But it also takes you well beyond, accelerating video and image processing for photos and home movies, and serving up super-smooth 1080p movie playback using NVIDIA PureVideo® technology.

Truly Brilliant HD

Equipped with a Blu-ray® disc player, the Qosmio® X500 power PC is your ticket to truly brilliant HD movies—on the go, or on a home theater. An extra-large 18.4” HD TruBrite® LCD display delivers stunning visuals for whatever you’re viewing, with color, contrast and clarity you’ll have to see to believe. And its 16:9 aspect ratio offers the best results for today’s widescreen entertainment. Some models even come with full 1920 x 1080 resolution screens.

Truly Stunning Sound

Booming harman/kardon® stereo speakers on this laptop lend an added dimension to music, movies and gaming. And Dolby Home Theater® puts you right in the middle of the performance with more realistic dialogue and explosions, along with deeper, fatter bass and brighter treble tones.

Additional Features

LED Backlit Keyboard
With the cool-looking keyboard on this laptop you’ll be able to keep typing even with the lights down. It’s great for working on planes or in a quiet corner of your favorite café.
LED Backlit Keyboard
High-Speed Ports
Transfer files, photos, home movies and other multimedia faster with high-speed eSATA and IEEE i.LINK 1394 ports.
High-Speed Ports
Stand-Out Styling
With its striking Fusion™ Finish in Omega Black, the Qosmio® X500 will make you the talk of your friends, colleagues, fellow students, and opponents!
Stand-Out Styling
HDMI-CEC
Easily scale up your gaming, movies and music on a home theater, and enjoy full 1080p HD video and sound.
learn more »
HDMI-CEC

Toshiba Innovation Features available on this laptop

xhide feature

HDMI with Toshiba REGZA Link™ (HDMI-CEC)* — See it all on the big screen.

See it all on the big screen with HDMI with Toshiba REGZA Link™

When the time comes to turn your favorite movie into a big-screen event, punch up your listening with full surround sound, immerse yourself in gaming or deck out your home office with high-def displays, try a Toshiba laptop offering HDMI with REGZA Link™.

Enlarge your entertainment
HDMI makes it easy to experience big-screen high-definition video in full 1080p with 5.1** surround sound through a single cable. Simply connect your HDMI-equipped Toshiba laptop to a HDMI-compatible home theater and suddenly you’re right in the middle of the action, lost in the drama, blown away by the crisp highs and rich bass tones.

Go high-def in your home office
Many discover they need one or more high-resolution monitors in their home office for better multitasking, graphic design or video editing. If that’s you, you’ll be glad to know that Toshiba laptops with HDMI offer much better quality and more flexibility than those with older A/V connections. So don’t deny yourself a single pixel of detail.

Use one remote. And lose
the frustration

Along with a better picture and sound there are other benefits to Toshiba laptops offering HDMI with REGZA Link™. Connect to other HDMI-CEC electronics—A/V receivers, TVs and DVD players—and you can run the entire show using a single remote control. It makes adding or upgrading equipment easy too. And used with a camcorder it’s also great for faster home video editing.

* High-Definition Multimedia Interface with Consumer Electronic Control
** need a laptop equipped with a SP/DIF port

How does it work?

  1. Toshiba laptop with
    HDMI connection
  2. Other HDMI-compatible device
    (ie: receiver)
  3. HDMI-compatible TV
  4. Single remote
    control



Compare details on the Qosmio® X500 laptop family below.

Need help? Learn how to read specs in our buying guide.
Print this panel Print
$1,449.99X505-Q830
 
Best Seller
$1,464.99X505-Q832
 
$1,899.99X505-Q850
 
Processor*
Intel® Core™ i7-720QM
Processor*
Intel® Core™ i7-720QM
Processor*
Intel® Core™ i7-720QM
Operating System*
Genuine Windows 7 Home Premium (64-bit)
Operating System*
Genuine Windows 7 Home Premium (64-bit)
Operating System*
Genuine Windows 7 Home Premium (64-bit)
Memory*
4GB DDR3 1066MHz memory
Memory*
4GB DDR3 1066MHz memory
Memory*
6GB DDR3 1066MHz memory
Graphics Engine*
NVIDIA® GeForce® GTS 250M
Graphics Engine*
NVIDIA® GeForce® GTS 250M
Graphics Engine*
NVIDIA® GeForce® GTS 250M
Hard Drive*
320GB HDD (7200rpm)
Hard Drive*
320GB HDD (7200rpm)
Hard Drive*
384GB: 64GB SSD (Serial ATA) + 320GB (7200rpm, Serial ATA)
Optical Drive*
Blu-ray Disc™ ROM and DVD SuperMulti drive (+/-R double layer) with Labelflash®
Optical Drive*
Blu-ray Disc™ ROM and DVD SuperMulti drive (+/-R double layer) with Labelflash®
Optical Drive*
Blu-ray Disc™ ROM and DVD SuperMulti drive (+/-R double layer) with Labelflash®
Extras*
  7200 RPM Hard Drive
  Advanced/Discrete Graphics
  Blu-ray™
  Solid State Drive
  Dolby Surround Sound Audio
Extras*
  7200 RPM Hard Drive
  Advanced/Discrete Graphics
  Blu-ray™
  Solid State Drive
  Dolby Surround Sound Audio
Extras*
  7200 RPM Hard Drive
  Advanced/Discrete Graphics
  Blu-ray™
  Solid State Drive
  Dolby Surround Sound Audio

learn more
 

learn more
 

learn more
 


Works Great With:

Toshiba 18” Gaming Backpack

This sturdy, stylish pack has plenty of room for notebooks up to 18.4”, your portable electronics and gaming gear, and even a full-size keyboard. Toshiba 18” Gaming Backpacklearn more »

Toshiba X20 Gaming Mouse

Mow down the competition with the rapid fire button and comfortable contoured grip on this ultra-sensitive mouse, made for up to 2400DPI resolution. Toshiba X20 Gaming Mouselearn more »

Toshiba 640GB 2.5” Hard Drive

Back up your laptop, manage your growing digital library, and leave more room for more games on your Qosmio® laptop with this stylish, spacious drive. Toshiba 640GB 2.5” Hard Drivelearn more »

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube