Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com

libretto® W100 — Dual screens, one incredible way to enliven your life.

  • Dual-screen freedom
  • Durable, innovative 1.5-lbs clamshell design
  • Virtual multi-mode keyboards

Starting at:
$
Shop W100 Series

Intel® Pentium® Processor
  • Share
Watch the Libretto® W100 Video

When one screen simply isn't enough, now there’s the libretto® W100. This special-edition ultra-mobile companion goes beyond slates and tablets to deliver something more—a full Windows® 7 experience. Small but multi-talented, it puts 360 degrees of freedom right in the palm of your hands.

some models include:

Dual-Screen Versatility

The new libretto® W100 ultra mobile PC multiplies your possibilities by offering dual 7” diagonal multi-touch screens that work horizontally or vertically—perfect for ebooks or enjoying movies, music and photos. It also offers easy navigation, along with different virtual keyboards plus a “soft” track pad that let you type, click and browse the way you want.

Breakthrough Portability

Weighing in at under two pounds, the durable clamshell design of the libretto® PC makes even the lightest laptops seem heavy. Engineered for the ultimate in carrying comfort and handheld performance, it’s equipped with a spacious solid state drive for storing and sharing your files, along with music, photos and clips. And it’s encased in a black metallic finish.

Wireless Freedom

Carry the libretto® W100 PC and you’re done with wires. Wireless-N puts you in touch from any hotspot. A built-in webcam empowers you to chat face-to-face all over the place. And integrated Bluetooth® v2.1 lets you lose the cords when using headphones, speakers or a mouse.

Seamless Synchronization

This PC definitely plays well with others. Driven by Windows® 7, it lets you easily share, stream and synchronize your files and multimedia through your home network or cloud. It also comes with a USB port and built-in memory reader so you can transfer stuff to and from external hard drives and other popular gear.

Go-Anywhere Windows® 7 Performance

This ultra mobile PC is small, but never shrinks from the task at hand. Powered by Windows® 7 Home Premium, it offers familiar navigation and full multimedia capabilities. So now you can enjoy many different things—games, ebooks, movies, music and TV—from a single device. Perfect for multi-tasking, it also comes with an energy-efficient Intel® Pentium™ processor that lets you keep on doing and enjoying, wherever you’re going.

Additional Features available in select models

Multi-Mode Virtual Keyboard
Enjoy total flexibility and typing comfort in four separate modes—full, simple, thumb and 10-key, plus a quick-launch button. Work horizontally or vertically. And get vibration feedback for your input.
Built-in Webcam
Thanks to the built-in Webcam and Toshiba Face Recognition on this PC, you’ll enjoy an exciting, more convenient way to communicate, log on or share your laptop within the family.
Bluetooth® v2.1
Sync your Smartphone and MP3 player. Plus, use external speakers, headphones or a mouse. And do it all without cord clutter.
Toshiba Bulletin Board
Quickly tackle your important tasks using to-do lists, calendars and more—with a personalized “home page” on your desktop.
learn more »
Choose a pre-configured libretto® W100 »

Starting at:
$
Shop W100 Series

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube