Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com
mini notebook mini NB205-N311W - Write a Review Close

mini notebook : NB200 : mini NB205-N311W

  • Choose a Model
  • NB200
PRINT Print
 Toshiba mini NB205-N311/W
Laptop and PC Mag Editors' Choice Awards for June 2009
Intel® Atom Processor
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

Small in hand. Big on style.

  • Intel® Atom™ Processor N280
  • Genuine Windows® XP Home Edition (SP3)
  • 1GB DDR2 533MHz memory
  • Intel® Graphics Media Accelerator GMA950
  • 160GB HDD (5400rpm)
  • Sold Separately: Toshiba USB Portable DVD SuperMulti Drive
Learn more about Windows 7®

MSRP: $399.99

Average Customer Rating:

Read Reviews (97)  /  Write Reviews



Accessories for this laptop:
mini notebook mini NB205-N311W

Carrying Cases

Batteries

AC Adapters

Memory

Docking & Expansion

mini NB205-N311W : Detailed Product Specs

Processor*

Intel® Atom™ Processor N280

Operating System*

Genuine Windows® XP Home Edition (SP3)

Memory Size*

1GB

Memory Speed*

DDR2 533MHz

Display Size*

10.1" widescreen

Display Type*

WSVGA TruBrite® Backlit LED

Display Resolution*

1024x600

Graphics Engine*

Intel® Graphics Media Accelerator GMA950

Graphics Memory*

64MB-251MB dynamically allocated shared graphics memory

Hard Drive Size*

160GB

Hard Drive Speed*

5400rpm

Secondary Hard Drive Size*

None Available

Optical Drives*

Sold Separately: Toshiba Portable USB DVD SuperMulti Drive

Webcam

Webcam and microphone built into LCD bezel

Wireless LAN*

Atheros® Wireless LAN (802.11b/g)

Bluetooth

Bluetooth® V2.1 + EDR

Inputs and Controls

85 key US keyboard, TouchPad™ pointing device

Security and Protection

Security Cable Lock Slot, HDD Recovery

Modem

No Modem port

LAN

10/100 Ethernet LAN

Audio

Headphone jack (stereo), Built-in monaural speaker, Microphone jack (mono)

AC Adapter

30W (19V 1.58A) Auto-sensing, 100-240V / 50-60Hz input

Battery

Li-Ion (5800mAh, 6-Cell)

Battery Life*

Up to 9.08 hours

PC Express Slot

No PC Express Slot

SmartCard Reader

No SmartCard Reader slot

Media

Bridge Media Adapter

USB Ports*

2-USB (2.0), 1-USB (2.0) with Sleep and Charge

Software*

TOSHIBA ConfigFree®, Microsoft® Works Version 9.0, Hard disc (HDD) recovery, Norton Internet Security™ 2009 (30 day trial)

Weight*

Starting at 2.93 lbs.

Color

Texture Finish in Frost White

Standards*

Energy Star Qualified, EPEAT™ Gold, RoHS Compliant

Standard Limited Warranty*

1-Yr Parts and Labor, 1-Year Battery

External Disk Drives (Sold separately)

Sold Separately: External SelectBay DVD SuperMulti Drive


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube