Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com
Portégé® M750-S7211 - Write a Review Close

Portégé® : M750 : M750-S7211

  • Choose a Model
  • A600
  • M750
  • R600
PRINT Print
 Portege M750-S7211 Laptop
Intel® Centrino® Processor
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

  • Intel® Core™2 Duo Processor T6570
  • Genuine Windows Vista® Business with Recovery media for Windows XP Tablet PC Edition
  • 2GB PC6400 DDR2 800MHz SDRAM
  • Mobile Intel® Graphics Media Accelerator 4500MHD
  • 160GB HDD (5400rpm)
  • Sold Separately: Ultra SlimBay DVD SuperMulti (+/-R double layer) drive
Learn more about Windows 7®

MSRP: $1,279.00

Average Customer Rating:

Read Reviews (1)  /  Write Reviews



Customize your M750 at ToshibaDirect.com

Customize

Accessories for this laptop:
Portégé® M750-S7211

Carrying Cases

Batteries

AC Adapters

Memory

Docking & Expansion

M750-S7211 : Detailed Product Specs

Processor*

Intel® Core™2 Duo Processor T6570

Operating System*

Genuine Windows Vista® Business with Recovery media for Windows XP Tablet PC Edition

Memory Size*

2GB

Memory Speed*

PC6400 DDR2 800MHz SDRAM

Display Size*

12.1" widescreen

Display Type*

WXGA LED Backlight Display supporting digital pen with indoor/outdoor viewing

Display Resolution*

1280x800

Graphics Engine*

Mobile Intel® Graphics Media Accelerator 4500MHD

Graphics Memory*

128MB-820MB dynamically allocated shared graphics memory

Hard Drive Size*

160GB

Hard Drive Speed*

5400rpm

Secondary Hard Drive Size*

None Available

Optical Drives*

Sold Separately: Ultra SlimBay DVD SuperMulti (+/-R double layer) drive

Wireless LAN*

Intel® Wi-Fi Link 5100AGN (802.11a/g/n)

Bluetooth

No Bluetooth (No Antenna)

Inputs and Controls

85 key US keyboard, TouchPad™ pointing device, Toshiba Assist Button, Windows Security button, Windows Mobility Center Button

Security and Protection

Finger Print Reader, Multiple-Level Password Utilities, Reinforced Security Cable Lock Slot

LAN

Intel® 82567LM Gigabit Network Connection

Audio

Standard stereo speakers, Built-in microphone, Headphone jack (stereo), Microphone jack (mono)

AC Adapter

75W (15V 5.0A) Auto-sensing, 100-240V / 50-60Hz input

Battery

Li-Ion (4700mAh)

Battery Life*

Up to 5.03 hours

PC Card Slots

1-Type II PC Card Slot

PC Express Slot

No PC Express Slot

Media

Bridge Media Adapter

USB Ports*

2-USB (2.0), 1-eSATA/USB (2.0) combo port with Sleep and Charge

iLINK

i.LINK™ IEEE-1394

Docking Connector

Docking Connector

Software*

Infineon® TPM Software Professional Package, TOSHIBA Security Assist, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Norton Internet Security™ 2008 (60 day trial), AuthenTec EntréPad® TrueSuite® technology, Google Picasa™, Trusted Platform Module (TPM v1.2), TOSHIBA Recovery Media Creator, TOSHIBA Management Console, TOSHIBA ConfigFree®, TOSHIBA Disc Creator, Microsoft® Office OneNote® 2007

Weight*

Starting at 4.2 lbs.

Color

Titanium Silver

Standards*

Energy Star Qualified, EPEAT™ Gold, RoHS Compliant

Standard Limited Warranty*

3-Yr Standard Limited Warranty, (1-Year on Battery)


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube