Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com
Portégé® R600-S4211 - Write a Review Close

Portégé® : R600 : R600-S4211

  • Choose a Model
  • M750
  • R600
PRINT Print
Portege R600-S4211-Laptop
Intel® Centrino® 2 Processor
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

  • Intel® Core™ 2 Duo Processor SU9400
  • Genuine Windows® XP Professional (32-bit, SP3) with Recovery Media for Genuine Windows® 7 Professional
  • 3GB PC2-6400 DDR2 800MHz SDRAM
  • Mobile Intel® Graphics Media Accelerator 4500MHD
  • 160GB HDD (5400rpm)
  • DVD SuperMulti (+/-R single layer) drive
Learn more about Windows 7®

MSRP: $2,099.00

Be the first to write a review



Accessories for this laptop:
Portégé® R600-S4211

Carrying Cases

Batteries

AC Adapters

Memory

Docking & Expansion

R600-S4211 : Detailed Product Specs

Processor*

Intel® Core™ 2 Duo Processor SU9400

Operating System*

Genuine Windows® XP Professional (32-bit, SP3) with Recovery Media for Genuine Windows® 7 Professional

Memory Size*

3GB

Memory Speed*

PC2-6400 DDR2 800MHz SDRAM

Display Size*

12.1" widescreen

Display Type*

WXGA Transreflective LED Sidelight Display with High Brightness

Display Resolution*

1280x800

Graphics Engine*

Mobile Intel® Graphics Media Accelerator 4500MHD

Graphics Memory*

128MB-1340MB dynamically allocated shared graphics memory

Hard Drive Size*

160GB

Hard Drive Speed*

5400rpm

Optical Drives*

DVD SuperMulti (+/-R) drive supporting up to 9 formats

Webcam

Webcam and microphone built into LCD bezel

Wireless LAN*

Intel® Wi-Fi Link 5100AGN (802.11a/g/n)

Bluetooth

Bluetooth® V2.1 + EDR

Inputs and Controls

85 key US keyboard, Toshiba Assist Button, TouchPad™ pointing device, Toshiba Outdoor Display Switch

Security and Protection

Finger Print Reader, Multiple-Level Password Utilities

LAN

Intel® PRO/1000 - 10/100/1000 Ethernet

Audio

Built-in microphone, Headphone jack (stereo), Microphone jack (mono), Built-in monaural speaker

AC Adapter

45W (15V 3A) 100-240V AC Adapter

Battery

Li-Ion (5800mAh, 6-Cell)

Battery Life*

Up to 7.53 hours

PC Express Slot

1-ExpressCard™ Slot

SmartCard Reader

No SmartCard Reader slot

Media

Secure Digital (SDHC) slot

USB Ports*

2-USB (2.0), 1-eSATA/USB (2.0) combo port with Sleep and Charge

Docking Connector

Docking Connector

Software*

Infineon® TPM Software Professional Package, InterVideo® WinDVD®, Trusted Platform Module (TPM v1.2), Norton Internet Security™ 2008 (60 day trial), Google Picasa™, AuthenTec EntréPad® TruePrint® technology, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), TOSHIBA Recovery Media Creator, TOSHIBA ConfigFree®, TOSHIBA Disc Creator, TOSHIBA Security Assist, TOSHIBA Management Console

Weight*

Starting at 2.46 lbs.

Color

Aluminum Silver

Standards*

RoHS Compliant, Energy Star Qualified, EPEAT™ Gold

Standard Limited Warranty*

3-Yr Standard Limited Warranty, (1-Year on Battery)


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube