Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com
Portégé® R600-S4212 - Write a Review Close

Portégé® : R600 : R600-S4212

  • Choose a Model
  • M750
  • R600
PRINT Print
Portege R600-S4212-Laptop
Intel® Centrino® 2 Processor
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

  • Intel® Core™ 2 Duo Processor SU9400
  • Genuine Windows® XP Professional (32-bit, SP3) with Recovery Media for Genuine Windows® 7 Professional
  • 3GB PC2-6400 DDR2 800MHz SDRAM
  • Mobile Intel® Graphics Media Accelerator 4500MHD
  • 128GB Solid State Drive (Serial ATA, SSD)
  • DVD SuperMulti (+/-R single layer) drive
Learn more about Windows 7®

MSRP: $2,499.00

Be the first to write a review



Accessories for this laptop:
Portégé® R600-S4212

Carrying Cases

Batteries

AC Adapters

Memory

Docking & Expansion

R600-S4212 : Detailed Product Specs

Processor*

Intel® Core™ 2 Duo Processor SU9400

Operating System*

Genuine Windows® XP Professional (32-bit, SP3) with Recovery Media for Genuine Windows® 7 Professional

Memory Size*

3GB

Memory Speed*

PC2-6400 DDR2 800MHz SDRAM

Display Size*

12.1" widescreen

Display Type*

WXGA Transreflective LED Sidelight Display with High Brightness

Display Resolution*

1280x800

Graphics Engine*

Mobile Intel® Graphics Media Accelerator 4500MHD

Graphics Memory*

128MB-1340MB dynamically allocated shared graphics memory

Hard Drive Size*

128GB Solid State Hard Drive (Serial ATA, SSD)

Secondary Hard Drive Size*

None Available

Optical Drives*

DVD SuperMulti (+/-R) drive supporting up to 9 formats

Webcam

Webcam and microphone built into LCD bezel

Wireless LAN*

Intel® Wi-Fi Link 5100AGN (802.11a/g/n)

Bluetooth

Bluetooth® V2.1 + EDR

Inputs and Controls

85 key US keyboard, TouchPad™ pointing device, Toshiba Outdoor Display Switch, Toshiba Assist Button

Security and Protection

Finger Print Reader, Multiple-Level Password Utilities

LAN

Intel® PRO/1000 - 10/100/1000 Ethernet

Audio

Built-in microphone, Headphone jack (stereo), Built-in monaural speaker, Microphone jack (mono)

AC Adapter

45W (15V 3A) 100-240V AC Adapter

Battery

Li-Ion (5800mAh, 6-Cell)

Battery Life*

Up to 7.53 hours

PC Express Slot

1-ExpressCard™ Slot

SmartCard Reader

No SmartCard Reader slot

Media

Secure Digital (SDHC) slot

USB Ports*

2-USB (2.0), 1-eSATA/USB (2.0) combo port with Sleep and Charge

Docking Connector

Docking Connector

Software*

Infineon® TPM Software Professional Package, TOSHIBA Security Assist, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Trusted Platform Module (TPM v1.2), AuthenTec EntréPad® TruePrint® technology, Norton Internet Security™ 2008 (60 day trial), Google Picasa™, TOSHIBA Recovery Media Creator, TOSHIBA Management Console, TOSHIBA Disc Creator, TOSHIBA ConfigFree®

Weight*

Starting at 2.4 lbs.

Color

Aluminum Silver

Standards*

RoHS Compliant, Energy Star Qualified, EPEAT™ Gold

Standard Limited Warranty*

3-Yr Standard Limited Warranty, (1-Year on Battery)


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube