Qosmio® X305-Q706 - Write a Review Close

Qosmio® : X305 : X305-Q706

  • Choose a Model
  • X305
PRINT Print
Qosmio X305-Q706 Laptop
Intel® Core™ 2 Duo Processor
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

The ultimate gaming machine

  • Intel® Core™2 Duo Processor P8400
  • Genuine Windows Vista® Home Premium (SP1, 64/32-bit)
  • 4GB PC3-8500 DDR3 1066MHz SDRAM
  • 320GB HDD (7200rpm)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Atheros® Wireless LAN (802.11b/g/n)
    Bluetooth® V2.1 + EDR

MSRP: $1,999.99

Average Customer Rating:

Read Reviews (45)  /  Write Reviews



Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships within 1-2 weeks )

Add to Cart

Buy from an online retailer

X305-Q706 : Detailed Product Specs

Processor*

Intel® Core™2 Duo Processor P8400

Operating System*

Genuine Windows Vista® Home Premium (SP1, 64/32-bit)

Memory Size*

4GB

Memory Speed*

PC3-8500 DDR3 1066MHz SDRAM

Display Size*

17.0" widescreen

Display Type*

WSXGA+ with TruBrite® Technology

Display Resolution*

1680x1050

Graphics Engine*

Dual NVIDIA® GeForce® 9800M GTS graphics with NVIDIA® SLI® Technology

Graphics Memory*

512MBx2 GDDR3 discrete graphics memory plus up to 1663MB dynamically allocated shared graphics memory using NVIDIA® TurboCache™ technology

Hard Drive Size*

320GB

Hard Drive Speed*

7200rpm

Secondary Hard Drive Size*

None Available

Optical Drives*

DVD-SuperMulti (+/-R double layer) with Labelflash™ drive supporting up to 11 formats

Wireless LAN*

Atheros® Wireless-LAN (802.11b/g/n)

Bluetooth

Bluetooth® V2.1 + EDR

Webcam

Webcam and microphone built into LCD bezel

Inputs and Controls

CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), 104 key US keyboard with 10 Key Pad, Media button, Camera control buttons, Dolby settings, Panel Lights, Mute button

Modem

Modem

LAN

10/100/1000 Ethernet LAN

Audio

Built-in microphone, 4 harman/kardon® stereo speakers with subwoofer, S/P DIF output port (shared with headphone port), Microphone jack (mono), Headphone jack (stereo)

AC Adapter

230W (19V 12.1A) Auto-sensing, 100-240V / 50-60Hz input

Battery

Li-Ion (3200mAh)

PC Express Slot

1-ExpressCard™ Slot

Media Card Reader

5-in-1 Bridge Media Adapter, S/P DIF output port (shared with headphone port)

USB Ports*

3-USB (2.0), 1-eSATA/USB (2.0) combo port with Sleep and Charge

iLINK

i.LINK™ IEEE-1394

Regza Link

Regza Link (HDMI-CEC), 1080p support

Software*

TOSHIBA ConfigFree®, TOSHIBA Speech System, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial), Google Picasa™, Norton 360™ All-In-One Security (60-day Trial), PowerCinema for TOSHIBA, WildTangent® Orb™ Games Console, Hard disc (HDD) recovery, TOSHIBA Face Recognition, TOSHIBA Disc Creator, Microsoft® Works Version 9.0, TOSHIBA DVD Player, Ulead® DVD MovieFactory® 5 for Toshiba, TOSHIBA Recovery Disc Creator

Weight*

Starting at 9.04 lbs.

Color

Fusion Finish™ with Rogue™ pattern

Standards*

RoHS Compliant

Standard Limited Warranty*

1-Yr Parts and Labor, 1-Year Battery

Wireless USB*

Wireless USB Ready


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.