Qosmio® X305-Q708 - Write a Review Close

Qosmio® : X305 : X305-Q708

  • Choose a Model
  • X305
PRINT Print
Qosmio X305-Q708 Laptop
Intel® Core™ 2 Extreme Processor
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

The ultimate gaming machine

  • Intel® Core™2 Extreme Processor QX9300
  • Genuine Windows Vista® Ultimate (32/64-bit version), SP1
  • 4GB PC3-8500 DDR3 1066MHz SDRAM
  • 448GB: 128GB SSD + 320GB (7200rpm)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Atheros® Wireless LAN (802.11b/g/n)
    Bluetooth® V2.1 + EDR

MSRP: $4,199.99

Average Customer Rating:

Read Reviews (16)  /  Write Reviews



Ready to Buy? You've got options
Buy from ToshibaDirect.com ( Usually ships in 1-2 business days )

Add to Cart

Buy from an online retailer

X305-Q708 : Detailed Product Specs

Processor*

Intel® Core™2 Extreme Processor QX9300

Operating System*

Genuine Windows Vista® Ultimate (32/64-bit version), SP1

Memory Size*

4GB

Memory Speed*

PC3-8500 DDR3 1066MHz SDRAM

Display Size*

17.0" widescreen

Display Type*

WSXGA+ with TruBrite® Technology

Display Resolution*

1680x1050

Graphics Engine*

Dual NVIDIA® GeForce® 9800M GTS graphics with NVIDIA® SLI® Technology

Graphics Memory*

512MBx2 GDDR3 discrete graphics memory plus up to 1663MB dynamically allocated shared graphics memory using NVIDIA® TurboCache™ technology

Hard Drive Size*

128GB Solid State Hard Drive (SSD)

Secondary Hard Drive Size*

320GB 2nd HDD

Secondary Hard Drive Speed*

7200rpm

Optical Drives*

DVD-SuperMulti (+/-R double layer) with Labelflash™ drive supporting up to 11 formats

Wireless LAN*

Atheros® Wireless-LAN (802.11b/g/n)

Bluetooth

Bluetooth® V2.1 + EDR

Webcam

Webcam and microphone built into LCD bezel

Inputs and Controls

CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Mute button, Media button, 104 key US keyboard with 10 Key Pad, Camera control buttons, Dolby settings, Panel Lights

Modem

Modem

LAN

10/100/1000 Ethernet LAN

Audio

Built-in microphone, Microphone jack (mono), 4 harman/kardon® stereo speakers with subwoofer, S/P DIF output port (shared with headphone port), Headphone jack (stereo)

AC Adapter

230W (19V 12.1A) Auto-sensing, 100-240V / 50-60Hz input

Battery

Li-Ion (3200mAh)

PC Express Slot

1-ExpressCard™ Slot

Media Card Reader

5-in-1 Bridge Media Adapter, S/P DIF output port (shared with headphone port)

USB Ports*

3-USB (2.0) with Sleep and Charge, 1-eSATA/USB (2.0) combo port with Sleep and Charge

iLINK

i.LINK™ IEEE-1394

Regza Link

Regza Link (HDMI-CEC), 1080p support

Software*

TOSHIBA ConfigFree®, WildTangent® Orb™ Games Console, Hard disc (HDD) recovery, PowerCinema for TOSHIBA, TOSHIBA Face Recognition, Norton 360™ All-In-One Security (60-day Trial), TOSHIBA Disc Creator, Microsoft® Works Version 9.0, TOSHIBA Recovery Disc Creator, TOSHIBA Speech System, Ulead® DVD MovieFactory® 5 for Toshiba, Google Picasa™, TOSHIBA DVD Player, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial)

Weight*

Starting at 9.04 lbs.

Color

Fusion Finish™ with Rogue™ pattern

Standards*

RoHS Compliant

Standard Limited Warranty*

1-Yr Parts and Labor, 1-Year Battery

Wireless USB*

Wireless USB Ready


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.