Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com

Satellite Pro® — Laptops that deliver all the business essentials. Especially value.

Learn more about Windows® 7 Pro

Looking for a laptop for your business, home, or home office? Take a close look at our Satellite Pro® laptop family and discover performance, quality, and durability to handle life on the go. If you’re a professional we’re convinced you won’t find a better value anywhere.

Quality, durability, and reliability
Satellite Pro® laptops undergo Toshiba's rigorous quality testing to ensure our legendary quality and dependable performance.
Your choice of sizes.
The Satellite Pro® series comes with a variety of viewing display sizes. Choose an 11.6”, a 13.3”, a 14”, a 15.6”, or a 17.3” diagonal screen. And all feature our TruBrite® technology for brighter images.
Tools to help you stay in touch.
These laptops are also geared to help you communicate with the people, places, networks and devices you need to stay effective and mobile. That includes integrated Wi-Fi, a webcam, built-in Bluetooth® v2.1, and even a modem.
Convenient docking capability.
When you land at your desk you’ll want easy access to networks, the Web and peripherals like a monitor, keyboard, printer and more. That’s why our Satellite Pro® laptops are fully compatible with the Toshiba dynadock™ U universal docking station, which features built-in digital audio and HD video cards. Tap into printers, scanners, an additional monitor and entertainment simply and conveniently with one USB connection, freeing you from excess clutter, plus wear-and-tear on your laptop ports.
Windows® XP Professional
Get the peace of mind you need. If you’re comfortable with that operating system, you can still get select new Satellite® Pro laptops with Windows® XP Professional. But when you’re ready to simplify the way you use your PC, and the way you connect, we also provide the new Microsoft Windows® 7 in the box.

Select Satellite Pro® laptops feature:

eSATA/USB Sleep-and-Charge
Combo Port
Power your USB device even when your laptop is asleep or off. And enjoy faster back-ups with high-speed external eSATA hard drives. (select models only)
learn more »
eSATA/USB Sleep-and-Charge Combo Port
Built-in Webcam with
Toshiba Face Recognition
The built-in Webcam on these laptops let you videoconference plus take, store and send still pictures. You can also log on easier thanks to our face recognition* software.
learn more »
Built-In Webcam with Toshiba Face Recognition
HDMI Connection
Scale up your entertainment on a home theater for full 1080p video and 7.1 surround sound as well.
learn more »
HDMI Port
DDR3 Memory
Get the bandwidth to get the most from today’s software, multitask all day and run applications without a glitch.

Our Top Selling Satellite Pro® Laptops

xhide feature

eSATA USB & USB Sleep-and-Charge Port

xhide feature

Face Recognition

xhide feature

HDMI with Toshiba REGZA Link™ (HDMI-CEC)* — See it all on the big screen.

See it all on the big screen with HDMI with Toshiba REGZA Link™

When the time comes to turn your favorite movie into a big-screen event, punch up your listening with full surround sound, immerse yourself in gaming or deck out your home office with high-def displays, try a Toshiba laptop offering HDMI with REGZA Link™.

Enlarge your entertainment
HDMI makes it easy to experience big-screen high-definition video in full 1080p with 5.1** surround sound through a single cable. Simply connect your HDMI-equipped Toshiba laptop to a HDMI-compatible home theater and suddenly you’re right in the middle of the action, lost in the drama, blown away by the crisp highs and rich bass tones.

Go high-def in your home office
Many discover they need one or more high-resolution monitors in their home office for better multitasking, graphic design or video editing. If that’s you, you’ll be glad to know that Toshiba laptops with HDMI offer much better quality and more flexibility than those with older A/V connections. So don’t deny yourself a single pixel of detail.

Use one remote. And lose
the frustration

Along with a better picture and sound there are other benefits to Toshiba laptops offering HDMI with REGZA Link™. Connect to other HDMI-CEC electronics—A/V receivers, TVs and DVD players—and you can run the entire show using a single remote control. It makes adding or upgrading equipment easy too. And used with a camcorder it’s also great for faster home video editing.

* High-Definition Multimedia Interface with Consumer Electronic Control
** need a laptop equipped with a SP/DIF port

How does it work?

  1. Toshiba laptop with
    HDMI connection
  2. Other HDMI-compatible device
    (ie: receiver)
  3. HDMI-compatible TV
  4. Single remote
    control
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube