Satellite Pro L550-EZ1702 Laptop Specifications
download detailed spec sheet PDF
Performance
- Processor*
- Intel® Core2 Duo Processor T6670
- Operating System*
- Genuine Windows 7 Professional (64-bit)
- Graphics Engine*
- Intel® Graphics Media Accelerator 4500MHD
Memory and Storage
- Memory*
- 4GB DDR2 memory
- Hard Drive*
- 320GB HDD (5400rpm)
- Secondary Hard Drive Size*
- None Available
- Optical Drive*
- DVD-SuperMulti drive (+/-R double layer)
Audio and Video
- Display Size*
- 17.3" widescreen
- Display Type*
- HD+ TruBrite® LED Backlit display
- Display Resolution*
- 1600x900, Supports 720p content
- Audio
- Standard stereo speakers, Built-in microphone, Headphone jack (stereo), Microphone jack (mono)
Communication
- Webcam
- Webcam and microphone built into LCD bezel
- Wireless LAN*
- Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
- Bluetooth
- Bluetooth® V2.1 + EDR
- Modem
- Modem
- LAN
- 10/100 Ethernet LAN
Power
- AC Adapter
- 65W (19V 3.42A) Auto-sensing, 100-240V / 50-60Hz input
- Battery
- Li-Ion (4000mAh, 6-Cell)
Expansion
- PC Express Slot
- No PC Express Slot
- Media
- Memory Card Reader
- USB Ports*
- 2-USB (2.0), 1-eSATA/USB combo port
- HDMI
- HDMI output port
Software, Support and Security
- Security and Protection
- Security Cable Lock Slot, HDD Recovery
- Software*
- Norton Internet Security 2009 (30 day trial), TOSHIBA ConfigFree®, Hard disc (HDD) recovery, TOSHIBA Disc Creator, TOSHIBA Recovery Media Creator, TOSHIBA Face Recognition, TOSHIBA DVD Player, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Microsoft® Live Essentials (30 day trial)
- Standards*
- EPEAT Gold, RoHS Compliant, Energy Star Qualified
- Standard Limited Warranty*
- 1-Yr Parts and Labor, 1-Year Battery
Physical Description
- Inputs and Controls
- TouchPad pointing device with multi touch control, 104 key US keyboard with 10-key pad (black), CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Mute button
- Weight*
- Starting at 7.0 lbs.
- Color
- Fusion® Finish with Breeze Pattern in Graphite Gray
|
†MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.