Satellite Pro® S300-EZ2502 - Write a Review Close

Satellite Pro® : S300 : S300-EZ2502

  • Choose a Model
  • U400
  • S300M
  • L300
  • S300
  • L350
PRINT Print
Satellite-Pro S300-EZ2502 Laptop
Intel® Centrino® 2 Processor
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

Essential desktop computing and more

  • Intel® Core™2 Duo Processor P8400
  • Genuine Windows Vista® Business 32/64-bit, SP1 with downgrade media for Windows® XP Professional
  • 2GB PC2-6400 DDR2 800MHz SDRAM
  • 160GB HDD (5400rpm)
  • DVD-SuperMulti drive (+/-R double layer)
  • Intel® Wi-Fi Link 5100AGN (802.11a/g/n)
    Bluetooth® version 2.1 plus Enhanced Data Rate (EDR)

MSRP: $999.00

Average Customer Rating:

Read Reviews (7)  /  Write Reviews



Ready to Buy? You've got options
Buy from an online retailer

S300-EZ2502 : Detailed Product Specs

Processor*

Intel® Core™2 Duo Processor P8400

Operating System*

Genuine Windows Vista® Business 32/64-bit, SP1 with downgrade media for Windows® XP Professional

Memory Size*

2GB

Memory Speed*

PC2-6400 DDR2 800MHz SDRAM

Display Size*

15.4" widescreen

Display Type*

WXGA with TruBrite® Technology

Display Resolution*

1280x800

Graphics Engine*

Mobile Intel® Graphics Media Accelerator 4500MHD

Graphics Memory*

128MB-828MB dynamically allocated shared graphics memory

Hard Drive Size*

160GB

Hard Drive Speed*

5400rpm

Secondary Hard Drive Size*

None Available

Optical Drives*

DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats

Wireless LAN*

Intel® Wi-Fi Link 5100AGN (802.11a/g/n)

Bluetooth

Bluetooth® V2.1 + EDR

Webcam

Webcam and microphone built into LCD bezel

Inputs and Controls

TouchPad™ pointing device, 86 key US keyboard, Toshiba Assist Button, Windows Mobility Center Button

Security and Protoection

Finger Print Reader, Reinforced Security Cable Lock Slot, Multiple-Level Password Utilities

Modem

Modem

LAN

Intel® 82567V Gigabit Network Connection

Audio

Standard stereo speakers, Headphone jack (stereo), Microphone jack (mono)

AC Adapter

75W (15V 5.0A) Auto-sensing, 100-240V / 50-60Hz input

Battery

Li-Ion (5100mAh)

Battery Life*

Up to 4.3 hrs.

PC Card Slots

1-Type II PC Card Slot

Media Card Reader

Bridge Media Adapter

USB Ports*

3-USB (2.0), 1-eSATA/USB (2.0) combo port with Sleep and Charge

iLINK

i.LINK™ IEEE-1394

Serial Port

Serial port

Docking Connector

Docking Connector

Software*

Infineon® TPM Software Professional Package, TOSHIBA ConfigFree®, TOSHIBA Speech System, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Google Picasa™, Norton Internet Security™ 2008 (60 day trial), AuthenTec EntréPad® TrueSuite® technology, Trusted Platform Module (TPM v1.2), InterVideo® WinDVD®

Weight*

Starting at 6.2 lbs.

Color

Titanium Silver

Standards*

Energy Star 4.0 Compliant, RoHS Compliant, EPEAT™ Silver

Standard Limited Warranty*

2-Yr Standard Limited Warranty (1-Yr on Battery)


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.