Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com
Satellite® A505-S6981 - Write a Review Close

Satellite® : A500 : A505-S6981

  • Choose a Model
  • T100
  • U500
  • M500
  • L450
  • A500
  • L500
  • P500
  • E105
PRINT Print
Satellite A505-S6981-Laptop
Intel® Core™ 2 Duo Processor
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

  • Intel® Core™2 Duo Processor T6600
  • Genuine Windows 7 Home Premium (64-bit)
  • 4GB DDR3 1066MHz memory
  • Intel® Graphics Media Accelerator 4500MHD
  • 400GB HDD (5400rpm)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
Learn more about Windows 7®

MSRP: $749.99

Be the first to write a review



Customize your A500 at ToshibaDirect.com

Customize

Accessories for this laptop:
Satellite® A505-S6981

Carrying Cases

Batteries

AC Adapters

Memory

Docking & Expansion

A505-S6981 : Detailed Product Specs

Processor*

Intel® Core™2 Duo Processor T6600

Operating System*

Genuine Windows 7 Home Premium (64-bit)

Memory Size*

4GB

Memory Speed*

DDR3 1066MHz memory

Display Size*

16.0" widescreen

Display Type*

HD TruBrite® LCD Display

Display Resolution*

Supports 720p content, 1366x768 (HD)

Graphics Engine*

Intel® Graphics Media Accelerator 4500MHD

Hard Drive Size*

400GB

Hard Drive Speed*

5400rpm

Secondary Hard Drive Size*

None Available

Optical Drives*

DVD-SuperMulti (+/-R double layer) with Labelflash™ drive supporting up to 11 formats

Webcam

Webcam and microphone built into LCD bezel

Wireless LAN*

Realtek® 802.11b/g/n wireless LAN

Bluetooth

No Bluetooth (No Antenna)

Inputs and Controls

CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Mute button, eco (Energy-saving mode) button, TouchPad™ pointing device with multi touch control, Media button, 104 key US keyboard with 10-key pad

Security and Protection

Security Cable Lock Slot, HDD Recovery

Modem

No Modem port

LAN

10/100 Ethernet LAN

Audio

harman/kardon® stereo speakers, Headphone jack (stereo), Microphone jack (mono), Built-in microphone

AC Adapter

90W (19V x 4.74A) 100-240V AC Adapter

Battery

Li-Ion (4000mAh, 6-Cell)

PC Express Slot

1-ExpressCard™ Slot

Media

S/P DIF output port (shared with headphone port), Memory Card Reader

USB Ports*

3-USB (2.0), 1-eSATA/USB (2.0) combo port with Sleep and Charge

HDMI

HDMI-CEC output port

Software*

TOSHIBA ConfigFree®, Hard disc (HDD) recovery, TOSHIBA Power Saving eco utility, Corel® DVD MovieFactory® for TOSHIBA, TOSHIBA PC Health Monitor, Norton Internet Security™ 2009 (30 day trial), WildTangent® Orb™ Games Console, TOSHIBA Hard Drive Impact Sensor (3D sensor), TOSHIBA Face Recognition, TOSHIBA Disc Creator, TOSHIBA Recovery Media Creator, TOSHIBA DVD Player, Dolby® Sound Room®, Microsoft® Works Version 9.0, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial)

Weight*

Starting at 7.17 lbs.

Color

Fusion Finish™ with Sonic Pattern in Black Onyx

Standards*

Energy Star Qualified, EPEAT™ Gold, RoHS Compliant

Standard Limited Warranty*

1-Yr Parts and Labor, 1-Year Battery


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube