![]() |
MSRP†: $739.99 Be the first to write a review |
Customize your A500 at ToshibaDirect.com
Accessories for this laptop:
Satellite® A505-S6984
A505-S6984 : Detailed Product Specs
Processor*
Intel® Core2 Duo Processor T6600
Operating System*
Genuine Windows 7 Home Premium (64-bit)
Memory Size*
4GB
Memory Speed*
DDR2 800MHz
Display Size*
16.0" widescreen
Display Type*
HD TruBrite® LCD Display
Display Resolution*
Supports 720p content, 1366x768 (HD)
Graphics Engine*
Intel® Graphics Media Accelerator 4500MHD
Hard Drive Size*
320GB
Hard Drive Speed*
5400rpm
Secondary Hard Drive Size*
None Available
Optical Drives*
DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats
Webcam
Webcam and microphone built into LCD bezel
Wireless LAN*
Realtek® 802.11b/g/n wireless LAN
Bluetooth
No Bluetooth (No Antenna)
Inputs and Controls
CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Mute button, TouchPad pointing device with multi touch control, Media button, eco (Energy-saving mode) button, 104 key US LED backlit keyboard with 10-key pad
Security and Protection
Security Cable Lock Slot, HDD Recovery
Modem
Modem
LAN
10/100 Ethernet LAN
Audio
harman/kardon® stereo speakers, S/P DIF output port (shared with headphone port), Microphone jack (mono), Built-in microphone, Headphone jack (stereo)
AC Adapter
90W (19V x 4.74A) 100-240V AC Adapter
Battery
Li-Ion (4000mAh, 6-Cell)
PC Express Slot
1-ExpressCard Slot
Media
S/P DIF output port (shared with headphone port), Memory Card Reader
USB Ports*
3-USB (2.0), 1-eSATA/USB (2.0) combo port with Sleep and Charge
HDMI
HDMI-CEC output port
Software*
TOSHIBA ConfigFree®, TOSHIBA Recovery Media Creator, TOSHIBA DVD Player, TOSHIBA Face Recognition, WildTangent® Orb Games Console, Dolby® Sound Room®, TOSHIBA Power Saving eco utility, Corel® DVD MovieFactory® for TOSHIBA, TOSHIBA PC Health Monitor, Norton Internet Security 2009 (30 day trial), TOSHIBA Hard Drive Impact Sensor (3D sensor), Hard disc (HDD) recovery, Microsoft® Works Version 9.0, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial), TOSHIBA Disc Creator
Weight*
Starting at 7.17 lbs.
Color
Fusion Finish with Sonic Pattern in Black Onyx
Standards*
Energy Star Qualified, RoHS Compliant, EPEAT Gold
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery












