Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com
Satellite® A505-S6998 - Write a Review Close

Satellite® : A500 : A505-S6998

  • Choose a Model
  • T100
  • U500
  • M500
  • L450
  • A500
  • L500
  • P500
  • E105
PRINT Print
Satellite A505-S6998-Laptop
Intel® Core™ 2 Duo Processor
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

  • Intel® Core™2 Duo Processor T9600
  • Genuine Windows 7 Home Premium (64-bit)
  • 6GB DDR3 1066MHz memory
  • NVIDIA® GeForce® GT 230M
  • 500GB HDD (5400rpm)
  • DVD-SuperMulti drive (+/-R double layer)
Learn more about Windows 7®

MSRP: $1,349.99

Be the first to write a review



Customize your A500 at ToshibaDirect.com

Customize

Accessories for this laptop:
Satellite® A505-S6998

Carrying Cases

Batteries

AC Adapters

Memory

Docking & Expansion

A505-S6998 : Detailed Product Specs

Processor*

Intel® Core™2 Duo Processor T9600

Operating System*

Genuine Windows 7 Home Premium (64-bit)

Memory Size*

6GB

Memory Speed*

DDR3 1066MHz memory

Display Size*

16.0" widescreen

Display Type*

HD TruBrite® Edge-to-Edge display (flush screen)

Display Resolution*

Supports 720p content, 1366x768 (HD)

Graphics Engine*

NVIDIA® GeForce® GT 230M

Graphics Memory*

3838MB total: 1GB GDDR3 discrete memory + up to 2814MB shared memory w/NVIDIA® TurboCache™ technology

Hard Drive Size*

500GB

Hard Drive Speed*

5400rpm

Secondary Hard Drive Size*

None Available

Optical Drives*

DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats

Webcam

Webcam and microphone built into LCD bezel

Wireless LAN*

Realtek® 802.11b/g/n wireless LAN

Bluetooth

No Bluetooth (No Antenna)

Inputs and Controls

CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), 104 key US LED backlit keyboard with 10-key pad, eco (Energy-saving mode) button, TouchPad™ pointing device with multi touch control, Media button, Mute button

Security and Protection

Security Cable Lock Slot, HDD Recovery

Modem

Modem

LAN

10/100 Ethernet LAN

Audio

harman/kardon® stereo speakers, Microphone jack (mono), S/P DIF output port (shared with headphone port), Headphone jack (stereo), Built-in microphone

AC Adapter

90W (19V x 4.74A) 100-240V AC Adapter

Battery

High Capacity Li-Ion (9000mAh, 12-cell)

PC Express Slot

1-ExpressCard™ Slot

Media

S/P DIF output port (shared with headphone port), Memory Card Reader

USB Ports*

3-USB (2.0), 1-eSATA/USB (2.0) combo port with Sleep and Charge

iLINK

i.LINK™ IEEE-1394

HDMI

HDMI-CEC output port

Software*

TOSHIBA ConfigFree®, TOSHIBA Disc Creator, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial), Microsoft® Works Version 9.0, Hard disc (HDD) recovery, WildTangent® Orb™ Games Console, Norton Internet Security™ 2009 (30 day trial), Dolby® Sound Room®, TOSHIBA Power Saving eco utility, Corel® DVD MovieFactory® for TOSHIBA, TOSHIBA PC Health Monitor, TOSHIBA Hard Drive Impact Sensor (3D sensor), TOSHIBA Face Recognition, TOSHIBA DVD Player, TOSHIBA Recovery Media Creator

Weight*

Starting at 7.17 lbs.

Color

Fusion Finish™ with Sonic Pattern in Black Onyx

Standards*

Energy Star Qualified, RoHS Compliant, EPEAT™ Gold

Standard Limited Warranty*

1-Yr Parts and Labor, 1-Year Battery


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube