Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com
More Satellite Laptops
  • T210T210
    Satellite® T210
    Streamlined ultrathin design
    More screen area than a netbook
    Designed for long battery life rating
    Full-featured performance for everyday computing
    Offers affordable mobility
    Starts at: $469.99
  • T230T230
    Satellite® T230
    Streamlined ultrathin design
    Ample on-the-go viewing
    Designed for long battery life rating
    Full-featured performance for everyday computing
    Offers affordable mobility
    Starts at: $549.99
  • L630L630
    Satellite® L630
    Lightweight and designed for traveling
    Ideally sized compact display
    Acclaimed Toshiba styling
    Eco-smart
    Packed with Toshiba Smart Features
    Starts at: $619.99
  • L640L640
    Satellite® L640
    Easy to use for everyday computing
    Well-sized for mobile multitasking
    Great for enjoying and sharing multimedia
    Acclaimed Toshiba styling
    Packed with Toshiba Smart Features
    Starts at: $515.99
  • C640C640
    Satellite® C640
    Packed with laptop essentials
    Compact display for mobile productivity and entertainment
    Larger display for movies or multitasking
    Famous Toshiba style and quality
    Geared for sharing media
    Starts at: $529.99
  • M640M640
    Satellite® M640
    Lightweight and compact for traveling
    Balances portability and workspace
    Perfect for mobile multimedia
    Premium 25th Anniversary styling
    Exclusive conveniences
    Starts at: $729.99
  • C650C650
    Satellite® C650
    Packed with laptop essentials
    Extremely affordable
    Larger display for movies or multitasking
    Famous Toshiba style and quality
    Geared for sharing media
    Starts at: $426.99
  • L650L650
    Satellite® L650
    Ideal for everyday computing
    Larger display for movies or multitasking
    Famous Toshiba style and quality
    Designed for sharing and expansion
    Packed with Toshiba Smart Features
    Starts at: $489.99
  • A660
    Satellite® A660
    A stylish HD multimedia laptop
    Optional 3D display
    Desktop-like performance, features and functions
    Multi-core processors with discrete graphics
    Exclusive Toshiba conveniences
    Starts at: $791.99
  • L670L670
    Satellite® L670
    Extra-large screen for movies or multitasking
    A great desktop computing alternative
    Geared for high-def entertainment
    Famous Toshiba style and quality
    Packed with Toshiba Smart Features
    Starts at: $599.99
  • U500U500
    Satellite® U500
    Lightweight and ideally sized for traveling
    Beautiful textured design
    Excellent battery life
    Great for mobile multimedia
    Excel on the go with Toshiba Smart Features
    Starts at: $949.99
  • E205E205
    Satellite® E205
    Lightweight at about five pounds
    Designed with your expectations in mind
    Delivers performance-driven mobility
    Allows more wireless freedom
    Premium style and design
    Starts at: $949.99
  • L450L450
    Satellite® L450
    Basic
    Reliable
    Economical
    All the essentials you need to connect and get things done
    Starts at: $426.99
  • P500P500
    Satellite® P500
    Great for super-sized multimedia and multitasking
    Tuned for high-end entertainment
    Perfect desktop computer replacement
    Offers a refined design and style
    Toshiba Smart Features let you do more with less effort
    Starts at: $799.99
Toshiba Satellite A665D-S6051 Laptop

Satellite A665D-S6051

MSRP: $799.99 Average Customer Rating: 5.00 out of 5.0
Read Reviews (2)  | Write Reviews

Satellite A665D-S6051 5.00 out of 5.0 based on 2 ratings. 2 user reviews.
Learn more about Windows 7®
Customize your A660 at ToshibaDirect.com

Customize

Accessories for the Satellite A665D-S6051

Accessories
Carrying Cases
Batteries
AC Adapters
Memory

More Satellite A660 Series Laptops
A660
Model: MSRP:
A665-S6050 $791.99
A665D-S6051 $799.99
A665-S6054 $823.99
A665-S6055 $843.99
A665-S6056 $859.99
A665-S6057 $899.99
A665-S6058 $899.99
A665D-S6059 $899.99
A660D-ST2G01 $949.00
A665-S6065 $999.99
A665-S6070 $1,019.99
A665-S6067 $1,024.99
A665-3DV $1,599.99
A665-3DV1 $1,599.99
Specifications
Features
Image Gallery
Customer Reviews

Satellite A665D-S6051 Laptop Specifications

Spec Sheet download detailed spec sheet PDF

Performance

Processor*
AMD Phenom™ II Quad Core Mobile Processor P920
Operating System*
Genuine Windows 7 Home Premium (64-bit)
Graphics Engine*
ATI® Mobility Radeon™ HD 4250
Graphics Memory*
256MB-1917MB dynamically allocated shared graphics memory

Memory and Storage

Memory*
4GB DDR3 memory
Hard Drive*
500GB HDD (5400rpm)
Optical Drive*
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive

Audio and Video

Display Size*
16.0" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution*
1366x768 (HD), Supports 720p content, 16:9 aspect ratio
Audio
Built-in microphone, Microphone jack (mono), harman/kardon® stereo speakers, Headphone jack (stereo)

Communication

Webcam
Webcam and microphone built into LCD bezel
Wireless LAN*
Wi-Fi® Wireless networking (802.11b/g/n)
Bluetooth
No Bluetooth (No Antenna)
Modem
No Modem port
LAN
10/100 Ethernet LAN

Power

AC Adapter
65W (19V 3.42A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (48Wh, 6-Cell)

Expansion

PC Express Slot
1-ExpressCard™ Slot
SmartCard Reader
No SmartCard Reader slot
Media
Memory Card Reader
USB Ports*
1-eSATA/USB (2.0) combo port with Sleep and Charge, 3-USB (2.0)
HDMI
HDMI output port

Software, Support and Security

Security and Protection
HDD Recovery, Security Cable Lock Slot, TOSHIBA Supervisor Password Utility
Software*
TOSHIBA Power-saving Eco utility™, TOSHIBA PC Health Monitor, WildTangent® Orb™ Games Console, TOSHIBA Hard Drive Impact Sensor (3D sensor), Hard disc (HDD) recovery, TOSHIBA Face Recognition, Microsoft® Works Version 9.0, TOSHIBA Recovery Disk Creator, Microsoft® Office Home and Student 2007 Edition (60-day trial), TOSHIBA Disc Creator, Microsoft® Windows Live Essentials including Photo Gallery, Messenger, Mail, Writer and Movie Maker., TOSHIBA Web Camera Application, Corel® Label@Once, TOSHIBA Media Controller, Microsoft® Silverlight™ , Dolby® Sound Room®, TOSHIBA ReelTime™, TOSHIBA Bulletin Board™, Norton Internet Security™ 2010 (30-day trial)
Standards*
Energy Star Qualified, RoHS Compliant, EPEAT™ Gold
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery

Physical Description

Inputs and Controls
Mute button, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Media button, TouchPad™ pointing device with multi touch control, Premium US LED backlit keyboard with 10-Key Pad (Black), Volume Control (Up & Down), TOSHIBA eco utility™ (Energy-saving mode)
Weight*
Starting at 6.5 lbs.
Color
Fusion® X2 Finish in Charcoal
MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

More Satellite Laptops
  • T210T210
    Satellite® T210
    Streamlined ultrathin design
    More screen area than a netbook
    Designed for long battery life rating
    Full-featured performance for everyday computing
    Offers affordable mobility
    Starts at: $469.99
  • T230T230
    Satellite® T230
    Streamlined ultrathin design
    Ample on-the-go viewing
    Designed for long battery life rating
    Full-featured performance for everyday computing
    Offers affordable mobility
    Starts at: $549.99
  • L630L630
    Satellite® L630
    Lightweight and designed for traveling
    Ideally sized compact display
    Acclaimed Toshiba styling
    Eco-smart
    Packed with Toshiba Smart Features
    Starts at: $619.99
  • L640L640
    Satellite® L640
    Easy to use for everyday computing
    Well-sized for mobile multitasking
    Great for enjoying and sharing multimedia
    Acclaimed Toshiba styling
    Packed with Toshiba Smart Features
    Starts at: $515.99
  • C640C640
    Satellite® C640
    Packed with laptop essentials
    Compact display for mobile productivity and entertainment
    Larger display for movies or multitasking
    Famous Toshiba style and quality
    Geared for sharing media
    Starts at: $529.99
  • M640M640
    Satellite® M640
    Lightweight and compact for traveling
    Balances portability and workspace
    Perfect for mobile multimedia
    Premium 25th Anniversary styling
    Exclusive conveniences
    Starts at: $729.99
  • C650C650
    Satellite® C650
    Packed with laptop essentials
    Extremely affordable
    Larger display for movies or multitasking
    Famous Toshiba style and quality
    Geared for sharing media
    Starts at: $426.99
  • L650L650
    Satellite® L650
    Ideal for everyday computing
    Larger display for movies or multitasking
    Famous Toshiba style and quality
    Designed for sharing and expansion
    Packed with Toshiba Smart Features
    Starts at: $489.99
  • A660
    Satellite® A660
    A stylish HD multimedia laptop
    Optional 3D display
    Desktop-like performance, features and functions
    Multi-core processors with discrete graphics
    Exclusive Toshiba conveniences
    Starts at: $791.99
  • L670L670
    Satellite® L670
    Extra-large screen for movies or multitasking
    A great desktop computing alternative
    Geared for high-def entertainment
    Famous Toshiba style and quality
    Packed with Toshiba Smart Features
    Starts at: $599.99
  • U500U500
    Satellite® U500
    Lightweight and ideally sized for traveling
    Beautiful textured design
    Excellent battery life
    Great for mobile multimedia
    Excel on the go with Toshiba Smart Features
    Starts at: $949.99
  • E205E205
    Satellite® E205
    Lightweight at about five pounds
    Designed with your expectations in mind
    Delivers performance-driven mobility
    Allows more wireless freedom
    Premium style and design
    Starts at: $949.99
  • L450L450
    Satellite® L450
    Basic
    Reliable
    Economical
    All the essentials you need to connect and get things done
    Starts at: $426.99
  • P500P500
    Satellite® P500
    Great for super-sized multimedia and multitasking
    Tuned for high-end entertainment
    Perfect desktop computer replacement
    Offers a refined design and style
    Toshiba Smart Features let you do more with less effort
    Starts at: $799.99
Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube