![]() |
A Best Buy exclusive.
MSRP†: $949.99 Be the first to write a review |
Accessories for this laptop:
Satellite® E105-S1802
E105-S1802 : Detailed Product Specs
Processor*
Intel® Core2 Duo Processor P7450
Operating System*
Genuine Windows 7 Home Premium (64-bit)
Memory Size*
4GB
Memory Speed*
DDR2 800MHz
Display Size*
14.1" widescreen
Display Type*
WXGA with TruBrite® Technology
Display Resolution*
1280x800, Supports 720p content
Graphics Engine*
Mobile Intel® Graphics Media Accelerator 4500MHD
Graphics Memory*
128MB-1342MB dynamically allocated shared graphics memory
Hard Drive Size*
500GB
Hard Drive Speed*
5400rpm
Secondary Hard Drive Size*
None Available
Optical Drives*
DVD-SuperMulti (+/-R double layer) with Labelflash drive supporting up to 11 formats
Webcam
Webcam and microphone built into LCD bezel
Wireless LAN*
Atheros® Wireless-LAN (802.11b/g/n)
Bluetooth
Bluetooth® V2.1 + EDR
Inputs and Controls
TouchPad pointing device, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), 85 key backlit US keyboard, Mute button
Security and Protection
Finger Print Reader, HDD Recovery
LAN
10/100/1000 Ethernet LAN
Audio
Standard stereo speakers, Headphone jack (stereo), Microphone jack (mono)
AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (5000mAh)
Battery Life*
Up to 5.5 hours
Media
S/P DIF output port (shared with headphone port), Memory Card Reader
USB Ports*
2-USB (2.0) with Sleep and Charge, 1-eSATA/USB (2.0) combo port with Sleep and Charge
HDMI
HDMI-CEC output port
Software*
TOSHIBA ConfigFree®, TOSHIBA Face Recognition, Corel® DVD MovieFactory® for TOSHIBA, TOSHIBA PC Health Monitor, WildTangent® Orb Games Console, Norton Antivirus (15 months), TOSHIBA Hard Drive Impact Sensor (3D sensor), Hard disc (HDD) recovery, Microsoft® Works Version 9.0, TOSHIBA Disc Creator, TOSHIBA Recovery Media Creator, TOSHIBA DVD Player, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial)
Weight*
Starting at 4.99 lbs.
Color
Fusion Finish in Mocha
Standards*
Energy Star Qualified, EPEAT Gold, RoHS Compliant
Standard Limited Warranty*
2-Yr Standard Limited Warranty (including AC Adapter and Battery)












