Satellite® L305-S5875 - Write a Review Close

Satellite® : L300 : L305-S5875

  • Choose a Model
  • U500
  • M500
  • A500
  • L500
  • P500
  • E105
  • L300
PRINT Print
L305-S5875
Intel® Pentium® Processor
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

A perfectly practical, affordable lifestyle laptop

  • Intel® Pentium® Processor T2390
  • Genuine Windows Vista® Home Premium (SP1, 32-bit)
  • 3GB PC5300 DDR2 667MHz SDRAM
  • 200GB HDD (5400rpm)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Atheros® Wireless LAN (802.11b/g)

MSRP: $679.99

Average Customer Rating:

Read Reviews (2)  /  Write Reviews



Ready to Buy? You've got options
Available exclusively at:
Please check your local store for pricing and availability.
Buy from an online retailer
Customize your L305 at ToshibaDirect.com

Customize

L305-S5875 : Detailed Product Specs

Processor*

Intel® Pentium® Processor T2390

Operating System*

Genuine Windows Vista® Home Premium (SP1, 32-bit)

Memory Size*

3GB

Memory Speed*

PC5300 DDR2 667MHz SDRAM

Display Size*

15.4" widescreen

Display Type*

WXGA with TruBrite® Technology

Display Resolution*

1280x800, Supports 720p content

Graphics Engine*

Mobile Intel® Graphics Media Accelerator X3100

Graphics Memory*

128MB-358MB dynamically allocated shared graphics memory

Hard Drive Size*

200GB

Hard Drive Speed*

5400rpm

Optical Drives*

DVD-SuperMulti (+/-R double layer) with Labelflash™ drive supporting up to 11 formats

Wireless LAN*

Atheros® Wireless LAN (802.11b/g)

Bluetooth

No Bluetooth (No Antenna)

Webcam

Webcam and microphone built into LCD bezel

Inputs and Controls

TouchPad™ pointing device, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Mute button, Media button, 86 key US keyboard

Modem

Modem

LAN

10/100 Ethernet LAN

Audio

Standard stereo speakers, Microphone jack (mono), Headphone jack (stereo)

AC Adapter

75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input

Battery

Li-Ion (4000mAh, 6-Cell)

PC Express Slot

1-ExpressCard™ Slot

Media Card Reader

5-in-1 Bridge Media Adapter

USB Ports*

3-USB (2.0)

Software*

TOSHIBA ConfigFree®, TOSHIBA Speech System, Ulead® DVD MovieFactory® 5 for Toshiba, TOSHIBA DVD Player, Microsoft® Works Version 9.0, Computrace LoJack® for Laptops, TOSHIBA Face Recognition, PowerCinema for TOSHIBA, Norton 360™ All-In-One Security (60-day Trial), TOSHIBA Games Console, designed by WildTangent®, Google Picasa™, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial), TOSHIBA Disc Creator

Weight*

Starting at 5.67 lbs.

Color

Onyx Blue

Standard Limited Warranty*

90 days Parts and Labor, 90 Days Battery


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.