Satellite® L305D-S5874 - Write a Review Close

Satellite® : L300 : L305D-S5874

  • Choose a Model
  • U500
  • M500
  • A500
  • L500
  • P500
  • E105
  • L300
PRINT Print
L305D-S5874
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

A perfectly practical, affordable lifestyle laptop

  • AMD Athlon™ X2 QL-60 Processor
  • Genuine Windows Vista® Home Premium (SP1, 32-bit)
  • 3GB PC6400 DDR2 800MHz SDRAM
  • 160GB HDD (5400rpm)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
  • Atheros® Wireless LAN (802.11b/g)

MSRP: $679.99

Be the first to write a review



Ready to Buy? You've got options
Buy from an online retailer
Customize your L305 at ToshibaDirect.com

Customize

L305D-S5874 : Detailed Product Specs

Processor*

AMD Athlon™ X2 QL-60 Processor

Operating System*

Genuine Windows Vista® Home Premium (SP1, 32-bit)

Memory Size*

3GB

Memory Speed*

PC6400 DDR2 800MHz SDRAM

Display Size*

15.4" widescreen

Display Type*

WXGA with TruBrite® Technology

Display Resolution*

1280x800, Supports 720p content

Graphics Engine*

ATI® Radeon™ 3100

Graphics Memory*

256MB-1406MB dynamically allocated shared graphics memory

Hard Drive Size*

160GB

Hard Drive Speed*

5400rpm

Optical Drives*

DVD-SuperMulti (+/-R double layer) with Labelflash™ drive supporting up to 11 formats

Wireless LAN*

Atheros® Wireless LAN (802.11b/g)

Bluetooth

No Bluetooth (No Antenna)

Inputs and Controls

TouchPad™ pointing device, 86 key US keyboard, Mute button, Media button, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)

Modem

Modem

LAN

10/100 Ethernet LAN

Audio

Standard stereo speakers, Microphone jack (mono), Headphone jack (stereo)

AC Adapter

90W (19V x 4.74A) 100-240V AC Adapter

Battery

Li-Ion (4000mAh, 6-Cell)

PC Express Slot

1-ExpressCard™ Slot

Media Card Reader

5-in-1 Bridge Media Adapter

USB Ports*

3-USB (2.0)

Software*

TOSHIBA ConfigFree®, TOSHIBA Disc Creator, TOSHIBA Speech System, TOSHIBA DVD Player, Google Picasa™, TOSHIBA Games Console, designed by WildTangent®, TOSHIBA Face Recognition, Norton 360™ All-In-One Security (60-day Trial), Microsoft® Works Version 9.0, Ulead® DVD MovieFactory® 5 for Toshiba, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial)

Weight*

Starting at 5.49 lbs.

Color

Onyx Blue

Standard Limited Warranty*

1-Yr Parts and Labor, 1-Year Battery


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.