Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com
Satellite® L500D-ST5506 - Write a Review Close

Satellite® : L500 : L500D-ST5506

  • Choose a Model
  • T100
  • U500
  • M500
  • L450
  • A500
  • L500
  • P500
  • E105
PRINT Print
Satellite L500D-ST5506 Laptop
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

  • AMD Turion™ II Dual-Core Mobile Processor M500
  • Genuine Windows 7 Home Premium (32-bit)
  • 3GB DDR2 memory
  • ATI® Radeon™ 4100
  • 320GB HDD (5400rpm)
  • DVD-SuperMulti drive (+/-R double layer)
Learn more about Windows 7®

MSRP: $599.00

Be the first to write a review



Customize your L500 at ToshibaDirect.com

Customize

Accessories for this laptop:
Satellite® L500D-ST5506

Carrying Cases

Batteries

AC Adapters

Memory

Docking & Expansion

L500D-ST5506 : Detailed Product Specs

Processor*

AMD Turion™ II Dual-Core Mobile Processor M500

Operating System*

Genuine Windows 7 Home Premium (32-bit)

Memory Size*

3GB

Memory Speed*

DDR2 memory

Display Size*

15.6" widescreen

Display Type*

HD TruBrite® LCD Display

Display Resolution*

Supports 720p content, 1366x768 (HD)

Graphics Engine*

ATI® Radeon™ 4100

Hard Drive Size*

320GB

Hard Drive Speed*

5400rpm

Secondary Hard Drive Size*

None Available

Optical Drives*

DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats

Webcam

Webcam and microphone built into LCD bezel

Wireless LAN*

Realtek® 802.11b/g/n wireless LAN

Bluetooth

No Bluetooth (No Antenna)

Inputs and Controls

TouchPad™ pointing device, 104 key US keyboard with 10-key pad (silver)

Security and Protection

Security Cable Lock Slot, HDD Recovery

Modem

No Modem port

LAN

10/100 Ethernet LAN

Audio

Standard stereo speakers, Built-in microphone, Headphone jack (stereo), Microphone jack (mono)

AC Adapter

75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input

Battery

Li-Ion (4000mAh, 6-Cell)

Battery Life*

Up to 2.75 hours

Media

Memory Card Reader

USB Ports*

2-USB (2.0), 1-eSATA/USB combo port

Software*

TOSHIBA ConfigFree®, Microsoft® Works Version 9.0, WildTangent® Orb™ Games Console, TOSHIBA PC Health Monitor, Norton Internet Security™ 2009 (30 day trial), Hard disc (HDD) recovery, TOSHIBA DVD Player, TOSHIBA Disc Creator, TOSHIBA Recovery Media Creator, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial)

Weight*

Starting at 6.0 lbs.

Color

Fusion Finish™ with Breeze Pattern in Graphite Gray

Standards*

Energy Star Qualified, EPEAT™ Gold, RoHS Compliant

Standard Limited Warranty*

1-Yr Parts and Labor, 1-Year Battery


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube