![]() |
MSRP†: $694.99 Be the first to write a review |
Customize your L500 at ToshibaDirect.com
Accessories for this laptop:
Satellite® L505-S5999
L505-S5999 : Detailed Product Specs
Processor*
Intel® Core2 Duo Processor T6600
Operating System*
Genuine Windows 7 Home Premium (64-bit)
Memory Size*
4GB
Memory Speed*
DDR2 memory
Display Size*
15.6" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution*
Supports 720p content, 1366x768 (HD)
Graphics Engine*
Intel® Graphics Media Accelerator 4500MHD
Hard Drive Size*
320GB
Hard Drive Speed*
5400rpm
Secondary Hard Drive Size*
None Available
Optical Drives*
DVD-SuperMulti (+/-R double layer) with Labelflash drive supporting up to 11 formats
Webcam
Webcam and microphone built into LCD bezel
Wireless LAN*
Realtek® 802.11b/g/n wireless LAN
Bluetooth
No Bluetooth (No Antenna)
Inputs and Controls
TouchPad pointing device, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), 104 key US keyboard with 10-key pad (black), Mute button
Security and Protection
Security Cable Lock Slot, HDD Recovery
Modem
Modem
LAN
10/100 Ethernet LAN
Audio
Standard stereo speakers, Microphone jack (mono), Headphone jack (stereo), Built-in microphone
AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (4000mAh, 6-Cell)
Battery Life*
Up to 3.32 hours
Media
Memory Card Reader
USB Ports*
2-USB (2.0), 1-eSATA/USB combo port
Software*
TOSHIBA ConfigFree®, TOSHIBA Face Recognition, Ulead Label@Once, TOSHIBA PC Health Monitor, Norton Internet Security 2009 (30 day trial), WildTangent® Orb Games Console, Hard disc (HDD) recovery, Microsoft® Works Version 9.0, TOSHIBA Disc Creator, TOSHIBA Recovery Media Creator, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial), TOSHIBA DVD Player
Weight*
Starting at 6.0 lbs.
Color
Fusion Finish with Midnight Breeze
Standards*
Energy Star Qualified, EPEAT Gold, RoHS Compliant
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery












