![]()
|
MSRP†: $504.99 Be the first to write a review |
Customize your L500 at ToshibaDirect.com
Accessories for this laptop:
Satellite® L505D-S5985
L505D-S5985 : Detailed Product Specs
Processor*
AMD Athlon II Dual-Core Processor M300
Operating System*
Genuine Windows 7 Home Premium (32-bit)
Memory Size*
2GB
Memory Speed*
DDR2 memory
Display Size*
15.6" widescreen
Display Type*
HD TruBrite® LCD Display
Display Resolution*
Supports 720p content, 1366x768 (HD)
Graphics Engine*
ATI® Radeon 4100
Hard Drive Size*
250GB
Hard Drive Speed*
5400rpm
Secondary Hard Drive Size*
None Available
Optical Drives*
DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats
Webcam
Webcam and microphone built into LCD bezel
Wireless LAN*
Realtek 802.11b/g wireless-LAN
Bluetooth
No Bluetooth (No Antenna)
Inputs and Controls
TouchPad pointing device, 104 key US keyboard with 10-key pad (black)
Security and Protection
Security Cable Lock Slot, HDD Recovery
Modem
Modem
LAN
10/100 Ethernet LAN
Audio
Standard stereo speakers, Microphone jack (mono), Headphone jack (stereo), Built-in microphone
AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (4000mAh, 6-Cell)
Media
Memory Card Reader
USB Ports*
2-USB (2.0), 1-eSATA/USB combo port
Software*
TOSHIBA ConfigFree®, Hard disc (HDD) recovery, Ulead Label@Once, TOSHIBA PC Health Monitor, Norton Internet Security 2009 (30 day trial), WildTangent® Orb Games Console, Microsoft® Works Version 9.0, TOSHIBA Disc Creator, TOSHIBA Recovery Media Creator, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial), TOSHIBA DVD Player
Weight*
Starting at 6.0 lbs.
Color
Fusion Finish with Breeze Pattern in Graphite Gray
Standards*
Energy Star Qualified, EPEAT Gold, RoHS Compliant
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery











