Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com

Satellite® : M500

  • Choose a Model
  • T100
  • U500
  • M500
  • E205
  • L450
  • A500
  • L500
  • P500

Satellite® M500 — Get your media in motion.

  • Portable, full-featured, easy to carry
  • Keeps you connected in more places
  • Colorful, stylish, affordable, eco-conscious design
Intel® Core™ 2 Duo Processor
  • Gallery
  • Share
Watch the video presentation

If you’re looking for a laptop offering generous features, solid performance and great portability too, we recommend our 14” Satellite® M500 Series. It’s ideal for on-the-go entertainment, productivity and learning—a bit of everything.

some models include:

Smart, Reliable Performance

Driven by dual-core processors from Intel® and AMD®, your new Satellite® M500 notebook is poised and ready to apply smart, energy- and task-efficient power to most anything. Use today’s popular software for budgeting or finishing that presentation on the move. Juggle e-mails, IMs and your Facebook® update at the same time. This PC takes it all in stride.

Satellite® M500 With Touch Screen Capabilities

Elegant Extras

A dazzling finish, a choice of bold colors, and features that add an extra touch of class make the Satellite® M500 the “styling” laptop that it is.

Windows® 7

Choice of Cool Colors

No two PC people are alike. So we offer the Satellite® M500 in a choice of attractive colors—red, white and black—with our famous Fusion® Finish. Pick one that suits your style the best. Then be prepared to catch a few looks while you’re catching up on emails.

Satellite® M500 Closed View

Eco-Smart Design

All Toshiba models are built using eco-conscious practices, materials and packaging. But the Satellite® M500 also comes with an energy-efficient LED backlit display, and Toshiba’s power-saving eco utility™, which lets you fine-tune your laptop and mind the environment even more.

Entertaining Extras

The compact 14” diagonal HD LED display on this laptop powers on fast and delivers excellent color and clarity. Its 16:9 aspect ratio is ideal for watching today’s widescreen movies. In addition, enjoy its premium sound system with harman/kardon® speakers and Dolby® Sound Room. Choose touch screen models for unheard of freedom. And open the Toshiba suite of productivity apps for convenience found nowhere else.

Additional Features

USB Sleep-and-Charge
Power your smart phone and other portables— even when your laptop is off.
learn more »
USB Sleep-and-Charge
HDMI Connection
Scale up your entertainment on a home theater for full 1080p video and 7.1 surround sound as well.
HDMI Connection
Touch Screen
The touch-enabled display on this laptop lets you tap open files, plus swipe, rotate, push, scroll or zoom in on images with a simple brush of your fingers.
Toshiba Bulletin Board
Quickly manage your important tasks using to-do lists, calendars and more—with your own personalized space on your desktop.
learn more »
xhide feature

eSATA USB & USB Sleep-and-Charge Port




Build Your Own
starting at:
$699.00

or choose a pre-configured Satellite® M500 below.

Need help? Learn how to read specs in our buying guide.

Print this panel Print
$699.99M505D-S4000RD
 
$699.99M505D-S4000WH
 
$699.99M505D-S4000
 
Best Seller
$799.00M500-ST5408
 
$899.00M500-ST54X1
 
$999.99M505-S4020
 
$1,024.99M505-S4022
 
Processor*
AMD Turion™ II Dual-Core Mobile Processor M520
Processor*
AMD Turion™ II Dual-Core Mobile Processor M520
Processor*
AMD Turion™ II Dual-Core Mobile Processor M520
Processor*
Intel® Core™ i3-330M Processor
Processor*
Intel® Core™2 Duo Processor T6600
Processor*
Intel® Core™ i3-330M Processor
Processor*
Intel® Core™ i3-330M Processor
Operating System*
Genuine Windows 7 Home Premium (64-bit)
Operating System*
Genuine Windows 7 Home Premium (64-bit)
Operating System*
Genuine Windows 7 Home Premium (64-bit)
Operating System*
Genuine Windows 7 Home Premium (64-bit)
Operating System*
Genuine Windows 7 Home Premium (64-bit)
Operating System*
Genuine Windows 7 Home Premium (64-bit)
Operating System*
Genuine Windows 7 Home Premium (64-bit)
Memory*
4GB DDR2 800MHz memory
Memory*
4GB DDR2 800MHz memory
Memory*
4GB DDR2 800MHz memory
Memory*
4GB DDR3 1066MHz memory
Memory*
4GB DDR2 800MHz memory
Memory*
4GB DDR3 1066MHz memory
Memory*
4GB DDR3 1066MHz memory
Graphics Engine*
ATI® Radeon™ HD 4200
Graphics Engine*
ATI® Radeon™ HD 4200
Graphics Engine*
ATI® Radeon™ HD 4200
Graphics Engine*
Intel® Graphics Media Accelerator HD
Graphics Engine*
NVIDIA® GeForce® G210M
Graphics Engine*
Mobile Intel® HD Graphics
Graphics Engine*
Mobile Intel® HD Graphics
Hard Drive*
500GB HDD (5400rpm)
Hard Drive*
500GB HDD (5400rpm)
Hard Drive*
500GB HDD (5400rpm)
Hard Drive*
320GB HDD (5400rpm)
Hard Drive*
400GB HDD (5400rpm)
Hard Drive*
500GB HDD (5400rpm)
Hard Drive*
500GB HDD (5400rpm)
Optical Drive*
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
Optical Drive*
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
Optical Drive*
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
Optical Drive*
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)
Optical Drive*
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
Optical Drive*
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
Extras*
  LED Backlit Display
  3G Mobile Broadband
  S/P DIF Digital Audio Port
  Slot-load CD/DVD Drive
  Eco Utility
  HDMI port
  harman/kardon® speakers
Extras*
  LED Backlit Display
  3G Mobile Broadband
  S/P DIF Digital Audio Port
  Slot-load CD/DVD Drive
  Eco Utility
  HDMI port
  harman/kardon® speakers
Extras*
  LED Backlit Display
  3G Mobile Broadband
  S/P DIF Digital Audio Port
  Slot-load CD/DVD Drive
  Eco Utility
  HDMI port
  harman/kardon® speakers
Extras*
  LED Backlit Display
  3G Mobile Broadband
  S/P DIF Digital Audio Port
  Slot-load CD/DVD Drive
  Eco Utility
  HDMI port
  harman/kardon® speakers
Extras*
  LED Backlit Display
  3G Mobile Broadband
  S/P DIF Digital Audio Port
  Slot-load CD/DVD Drive
  Eco Utility
  HDMI port
  harman/kardon® speakers
Extras*
  LED Backlit Display
  3G Mobile Broadband
  S/P DIF Digital Audio Port
  Slot-load CD/DVD Drive
  Eco Utility
  HDMI port
  harman/kardon® speakers
Extras*
  LED Backlit Display
  3G Mobile Broadband
  S/P DIF Digital Audio Port
  Slot-load CD/DVD Drive
  Eco Utility
  HDMI port
  harman/kardon® speakers

learn more
 

learn more
 

learn more
 

learn more
 

learn more
 

learn more
 

learn more
 


Works Great With:

Toshiba Primary High Capacity Li Ion Battery Pack (12-Cell)

When you need extra power to take your laptop on vacation, or work outdoors, make sure you carry one of these. Toshiba Primary High Capacity Li Ion Battery Pack (12-Cell)learn more »

Toshiba dynadock™ U Universal Docking Station

Now use a single USB cable to plug into your networks, or full-size equipment like a monitor, keyboard and more—in a snap. Toshiba dynadock™ U Universal Docking Stationlearn more »

Toshiba 14” Envoy Carrying Case

This airport checkpoint-friendly case keeps your laptop well protected when you travel, and has lots of compartments for your other things. Toshiba 14” Envoy Carrying Caselearn more »

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube