Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com
Satellite® M505-S4972 - Write a Review Close

Satellite® : M500 : M505-S4972

  • Choose a Model
  • T100
  • U500
  • M500
  • L450
  • A500
  • L500
  • P500
  • E105
PRINT Print
Satellite M505-S4972-Laptop
Intel® Pentium® Processor
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

  • Intel® Pentium® Processor T4300
  • Genuine Windows 7 Home Premium (32-bit)
  • 3GB DDR2 800MHz memory
  • Intel® Graphics Media Accelerator 4500M
  • 250GB HDD (5400rpm)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
Learn more about Windows 7®

MSRP: $739.99

Be the first to write a review



Customize your M505 at ToshibaDirect.com

Customize

Accessories for this laptop:
Satellite® M505-S4972

Carrying Cases

Batteries

AC Adapters

Memory

Docking & Expansion

M505-S4972 : Detailed Product Specs

Processor*

Intel® Pentium® Processor T4300

Operating System*

Genuine Windows 7 Home Premium (32-bit)

Memory Size*

3GB

Memory Speed*

DDR2 800MHz

Display Size*

14.0" widescreen

Display Type*

HD TruBrite® LED Backlit display

Display Resolution*

Supports 720p content, 1366x768 (HD)

Graphics Engine*

Intel® Graphics Media Accelerator 4500M

Graphics Memory*

32MB-1294MB dynamically allocated shared graphics memory

Hard Drive Size*

250GB

Hard Drive Speed*

5400rpm

Secondary Hard Drive Size*

None Available

Optical Drives*

DVD-SuperMulti (+/-R double layer) with Labelflash™ drive supporting up to 11 formats

Webcam

Webcam and microphone built into LCD bezel

Wireless LAN*

Realtek® 802.11b/g/n wireless LAN, 3G Wireless WAN powered by Gobi™ (HSPA/EvDO)

Bluetooth

No Bluetooth (No Antenna)

Inputs and Controls

TouchPad™ pointing device, 86 key US keyboard (black), eco (Energy-saving mode) button, Media button, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Mute button

Security and Protection

Security Cable Lock Slot, HDD Recovery

Modem

Modem

LAN

10/100 Ethernet LAN

Audio

Standard stereo speakers, Headphone jack (stereo), S/P DIF output port (shared with headphone port), Microphone jack (mono), Built-in microphone

AC Adapter

75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input

Battery

Li-Ion (4800mAh, 6-Cell)

Battery Life*

Up to 4 hours

PC Express Slot

1-ExpressCard™ Slot

Media

S/P DIF output port (shared with headphone port), Memory Card Reader

USB Ports*

2-USB (2.0), 1-eSATA/USB (2.0) combo port with Sleep and Charge

Software*

TOSHIBA ConfigFree®, TOSHIBA Disc Creator, TOSHIBA Recovery Media Creator, TOSHIBA DVD Player, TOSHIBA Hard Drive Impact Sensor (3D sensor), Norton Internet Security™ 2009 (30 day trial), WildTangent® Orb™ Games Console, Dolby® Sound Room®, TOSHIBA Power-Saving eco Utility, Corel® DVD MovieFactory® for TOSHIBA, TOSHIBA PC Health Monitor, TOSHIBA Face Recognition, Microsoft® Works Version 9.0, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial)

Weight*

Starting at 5.18 lbs.

Color

Fusion Finish™ with Sonic Pattern in Black Onyx

Standards*

Energy Star Qualified, RoHS Compliant, EPEAT™ Gold

Standard Limited Warranty*

1-Yr Parts and Labor, 1-Year Battery


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube