![]() |
MSRP†: $849.99 Be the first to write a review |
Customize your M505 at ToshibaDirect.com
Accessories for this laptop:
Satellite® M505-S4980
M505-S4980 : Detailed Product Specs
Processor*
Intel® Core2 Duo Processor P7450
Operating System*
Genuine Windows 7 Home Premium (64-bit)
Memory Size*
4GB
Memory Speed*
DDR2 800MHz
Display Size*
14.0" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution*
Supports 720p content, 1366x768 (HD)
Graphics Engine*
Intel® Graphics Media Accelerator 4500MHD
Hard Drive Size*
500GB
Hard Drive Speed*
5400rpm
Secondary Hard Drive Size*
None Available
Optical Drives*
Slot-Loading DVD SuperMulti (+/- Double Layer) with Labelflash®
Webcam
Webcam and microphone built into LCD bezel
Wireless LAN*
Realtek® 802.11b/g/n wireless LAN
Bluetooth
No Bluetooth (No Antenna)
Inputs and Controls
TouchPad pointing device, 86 key US keyboard (black), eco (Energy-saving mode) button, Media button, Mute button, CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track)
Security and Protection
Security Cable Lock Slot, HDD Recovery
Modem
Modem
LAN
10/100 Ethernet LAN
Audio
harman/kardon® stereo speakers, S/P DIF output port (shared with headphone port), Microphone jack (mono), Built-in microphone, Headphone jack (stereo)
AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (4800mAh, 6-Cell)
PC Express Slot
1-ExpressCard Slot
Media
S/P DIF output port (shared with headphone port), Memory Card Reader
USB Ports*
2-USB (2.0), 1-eSATA/USB (2.0) combo port with Sleep and Charge
HDMI
HDMI-CEC output port
Software*
TOSHIBA ConfigFree®, TOSHIBA Disc Creator, TOSHIBA Recovery Media Creator, TOSHIBA DVD Player, TOSHIBA Hard Drive Impact Sensor (3D sensor), Norton Internet Security 2009 (30 day trial), Dolby® Sound Room®, TOSHIBA Power-Saving eco Utility, Corel® DVD MovieFactory® for TOSHIBA, TOSHIBA PC Health Monitor, WildTangent® Orb Games Console, TOSHIBA Face Recognition, Microsoft® Works Version 9.0, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial)
Weight*
Starting at 5.18 lbs.
Color
Fusion Finish with Sonic Pattern in Black Onyx
Standards*
Energy Star Qualified, RoHS Compliant, EPEAT Gold
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery












