![]()
|
MSRP†: $699.99 Be the first to write a review |
Customize your M505 at ToshibaDirect.com
Accessories for this laptop:
Satellite® M505D-S4970
M505D-S4970 : Detailed Product Specs
Processor*
AMD Turion II Dual-Core Mobile Processor M500
Operating System*
Genuine Windows 7 Home Premium (64-bit)
Memory Size*
4GB
Memory Speed*
DDR2 800MHz
Display Size*
14.0" widescreen
Display Type*
HD TruBrite® LED Backlit display
Display Resolution*
Supports 720p content, 1366x768 (HD)
Graphics Engine*
ATI® Radeon 4100
Hard Drive Size*
500GB
Hard Drive Speed*
5400rpm
Secondary Hard Drive Size*
None Available
Optical Drives*
DVD-SuperMulti (+/-R double layer) with Labelflash drive supporting up to 11 formats
Webcam
Webcam and microphone built into LCD bezel
Wireless LAN*
Realtek® 802.11b/g/n wireless LAN
Bluetooth
No Bluetooth (No Antenna)
Inputs and Controls
CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Media button, eco (Energy-saving mode) button, TouchPad pointing device with multi touch control, Mute button, 86 key US keyboard
Security and Protection
Security Cable Lock Slot, HDD Recovery
Modem
Modem
LAN
10/100 Ethernet LAN
Audio
Standard stereo speakers, Microphone jack (mono), S/P DIF output port (shared with headphone port), Headphone jack (stereo), Built-in microphone
AC Adapter
75W (19V 3.95A) Auto-sensing, 100-240V / 50-60Hz input
Battery
Li-Ion (3700mAh, 6-Cell)
PC Express Slot
1-ExpressCard Slot
Media
S/P DIF output port (shared with headphone port), Memory Card Reader
USB Ports*
2-USB (2.0), 1-eSATA/USB (2.0) combo port with Sleep and Charge
Software*
TOSHIBA ConfigFree®, Dolby® Sound Room®, TOSHIBA Power-Saving eco Utility, Corel® DVD MovieFactory® for TOSHIBA, TOSHIBA PC Health Monitor, Norton Internet Security 2009 (30 day trial), WildTangent® Orb Games Console, TOSHIBA Hard Drive Impact Sensor (3D sensor), TOSHIBA Face Recognition, TOSHIBA Disc Creator, TOSHIBA Recovery Media Creator, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial), Microsoft® Works Version 9.0, TOSHIBA DVD Player
Weight*
Starting at 5.18 lbs.
Color
Fusion Finish with Sonic Pattern in White Onyx
Standards*
Energy Star Qualified, EPEAT Gold, RoHS Compliant
Standard Limited Warranty*
1-Yr Parts and Labor, 1-Year Battery











