Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com

Satellite® : P500

  • Choose a Model
  • T100
  • U500
  • M500
  • E205
  • L450
  • A500
  • L500
  • P500

Satellite® P500 — Enjoy life on the big screen

  • Super-size display for games, video and multi-tasking
  • Superb sound and performance
  • A multi-talented desktop PC replacement
Intel® Core™ 2 Duo Processor
  • Gallery
  • Share
Watch the video presentation

With exceptional power, features and room, our 18.4” Satellite® P500 laptop makes a great portable alternative to a desktop computer, giving you the freedom to work and create, or super-size your entertainment. If you’re a big multimedia fan, serious gamer, or just want an extra-large screen for multitasking, this is our pick.

some models include:

Satellite® P500 Front View

Extra-Large Multimedia Enjoyment

Whether it’s a high-definition movie, the latest online game, or photos from your last vacation, everything looks better on a big screen like this. With the Satellite® P500 laptop you’ll get an extra-large 18.4” HD diagnonal widescreen display with a 16:9 aspect ratio—just the thing for unhindered enjoyment of today’s blockbuster widescreen films. And with a hard drive ranging up to 640GB you’ll never fall short of storage.

Pass the Popcorn!

Premium Windows®7 Performance

The Satellite® P500 is not only sized and equipped to enlarge your entertainment, but it’s also designed to help you have a more expansive Windows® 7 experience. So you’ll enjoy faster, more reliable and intuitive computing, simplified networking and Web browsing, plus more ways to relish your movies, music and photos.

Seamless Home Theater Connectivity

Want to go even bigger with your entertainment? Your Satellite® P500 notebook is ready. Offering support for full 1080p high-definition video and sound, the HDMI-CEC connection on these machines lets you scale up your gaming, movies and music by tapping into a home theater—and run the show with just a single remote control.

Satellite® P500 Top View

Entertaining Features

Watch the latest HD movies with an available built-in Blu-ray® disc player. Or choose a model with a versatile DVD SuperMulti optical drive for enjoying standard-def titles, and use its Labelflash™ burner to keep your growing disc collection looking attractive and organized. Then fire up the premium sound system and immerse yourself in rich, high-fidelity surround sound.

Exciting Extras

This Satellite® laptop comes with features that simply make life easier—like a touchpad with multi-touch control that puts more power in your fingertips, a Webcam with Toshiba Face Recognition* to enhance chatting and logging on, plus USB Sleep-and-Charge to power smart phones even when your PC is asleep or off.

Additional Features available in select models

Toshiba Bulletin Board
Quickly manage your important tasks using to-do lists, calendars and more—with your own personalized space on your desktop.
learn more »
Touchpad with Multitouch Control
Swipe, rotate, push, scroll or zoom in on the display screen with a simple brush of your fingers.
learn more »
NVIDIA® Graphics
Enjoy high-end 3D gaming with split-second response times, lightning-fast frame rates, seamless photo and video editing, and superior graphics performance overall.
Toshiba Media Controller
Easily stream videos, pictures and music from the media library on your laptop across your entire home entertainment network.
learn more »
xhide feature

eSATA USB & USB Sleep-and-Charge Port

xhide feature

Face Recognition

xhide feature

HDMI with Toshiba REGZA Link™ (HDMI-CEC)* — See it all on the big screen.

See it all on the big screen with HDMI with Toshiba REGZA Link™

When the time comes to turn your favorite movie into a big-screen event, punch up your listening with full surround sound, immerse yourself in gaming or deck out your home office with high-def displays, try a Toshiba laptop offering HDMI with REGZA Link™.

Enlarge your entertainment
HDMI makes it easy to experience big-screen high-definition video in full 1080p with 5.1** surround sound through a single cable. Simply connect your HDMI-equipped Toshiba laptop to a HDMI-compatible home theater and suddenly you’re right in the middle of the action, lost in the drama, blown away by the crisp highs and rich bass tones.

Go high-def in your home office
Many discover they need one or more high-resolution monitors in their home office for better multitasking, graphic design or video editing. If that’s you, you’ll be glad to know that Toshiba laptops with HDMI offer much better quality and more flexibility than those with older A/V connections. So don’t deny yourself a single pixel of detail.

Use one remote. And lose
the frustration

Along with a better picture and sound there are other benefits to Toshiba laptops offering HDMI with REGZA Link™. Connect to other HDMI-CEC electronics—A/V receivers, TVs and DVD players—and you can run the entire show using a single remote control. It makes adding or upgrading equipment easy too. And used with a camcorder it’s also great for faster home video editing.

* High-Definition Multimedia Interface with Consumer Electronic Control
** need a laptop equipped with a SP/DIF port

How does it work?

  1. Toshiba laptop with
    HDMI connection
  2. Other HDMI-compatible device
    (ie: receiver)
  3. HDMI-compatible TV
  4. Single remote
    control



Build Your Own
starting at:
$779.00

or choose a pre-configured Satellite® P500 below.

Need help? Learn how to read specs in our buying guide.

Print this panel Print
$799.99P505D-S8000
 
$799.99P505D-S8960
Read Reviews (1) 
Customer rating: 5.00 out of 5
$839.99P505D-S8007
 
Best Seller
$949.99P505-S8010
 
$1,099.00P500-ST5807
 
$1,149.99P505-S8011
 
Processor*
AMD Turion™ II Dual-Core Mobile Processor M520
Processor*
AMD Turion™ II Dual-Core Mobile Processor M500
Processor*
AMD Turion™ II Dual-Core Mobile Processor M520
Processor*
Intel® Core™ i3-330M Processor
Processor*
Intel® Core™ i7-720QM processor
Processor*
Intel® Core™ i7-720QM processor
Operating System*
Genuine Windows 7 Home Premium (64-bit)
Operating System*
Genuine Windows 7 Home Premium (64-bit)
Operating System*
Genuine Windows 7 Home Premium (64-bit)
Operating System*
Genuine Windows 7 Home Premium (64-bit)
Operating System*
Genuine Windows 7 Home Premium (64-bit)
Operating System*
Genuine Windows 7 Home Premium (64-bit)
Memory*
4GB DDR2 800MHz memory
Memory*
4GB DDR2 800MHz memory
Memory*
4GB DDR2 800MHz memory
Memory*
4GB DDR3 1066MHz memory
Memory*
4GB DDR3 1066MHz memory
Memory*
4GB DDR3 1066MHz memory
Graphics Engine*
ATI® Radeon™ HD 4200
Graphics Engine*
ATI® Radeon™ 4100
Graphics Engine*
ATI® Radeon™ HD 4200
Graphics Engine*
NVIDIA® GeForce® 310M
Graphics Engine*
NVIDIA® GeForce® 310M
Graphics Engine*
NVIDIA® GeForce® 310M
Hard Drive*
500GB HDD (5400rpm)
Hard Drive*
500GB HDD (5400rpm)
Hard Drive*
500GB HDD (5400rpm)
Hard Drive*
500GB HDD (5400rpm)
Hard Drive*
320GB HDD (7200rpm)
Hard Drive*
500GB HDD (5400rpm)
Optical Drive*
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
Optical Drive*
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
Optical Drive*
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
Optical Drive*
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
Optical Drive*
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
Optical Drive*
DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
Extras*
  S/P DIF Digital Audio Port
  Slot-load CD/DVD Drive
  Advanced/Discrete Graphics
  Blu-ray™
  harman/kardon® speakers
Extras*
  S/P DIF Digital Audio Port
  Slot-load CD/DVD Drive
  Advanced/Discrete Graphics
  Blu-ray™
  harman/kardon® speakers
Extras*
  S/P DIF Digital Audio Port
  Slot-load CD/DVD Drive
  Advanced/Discrete Graphics
  Blu-ray™
  harman/kardon® speakers
Extras*
  S/P DIF Digital Audio Port
  Slot-load CD/DVD Drive
  Advanced/Discrete Graphics
  Blu-ray™
  harman/kardon® speakers
Extras*
  S/P DIF Digital Audio Port
  Slot-load CD/DVD Drive
  Advanced/Discrete Graphics
  Blu-ray™
  harman/kardon® speakers
Extras*
  S/P DIF Digital Audio Port
  Slot-load CD/DVD Drive
  Advanced/Discrete Graphics
  Blu-ray™
  harman/kardon® speakers

learn more
 

learn more
 

learn more
 

learn more
 

learn more
 

learn more
 


Works Great With:

Toshiba Primary High Capacity Li Ion Battery Pack (12-Cell)

When you need extra power to take your laptop on vacation, or work outdoors, make sure you carry one of these. Toshiba Primary High Capacity Li Ion Battery Pack (12-Cell)learn more »

Toshiba dynadock™ U Universal Docking Station

Now use a single USB cable to plug into your networks, or full-size equipment like a monitor, keyboard and more—in a snap. Toshiba dynadock™ U Universal Docking Stationlearn more »

Toshiba 18.4” Gaming Backpack

Custom-designed to carry super-size laptops like the Satellite® P500, this handsome backpack has plenty of room for all your other gaming gear including a full-size keyboard. Toshiba 18.4” Gaming Backpacklearn more »

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube