Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com
Satellite® P500-ST5806 - Write a Review Close

Satellite® : P500 : P500-ST5806

  • Choose a Model
  • T100
  • U500
  • M500
  • L450
  • A500
  • L500
  • P500
  • E105
PRINT Print
Satellite P500-ST5806-Laptop
Intel® Core™ 2 Duo Processor
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

  • Intel® Core™2 Duo Processor P7450
  • Genuine Windows 7 Home Premium (64-bit)
  • 4GB DDR2 800MHz memory
  • NVIDIA® GeForce® GT 230M
  • 320GB HDD (7200rpm)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
Learn more about Windows 7®

MSRP: $1,049.00

Be the first to write a review



Customize your P505 at ToshibaDirect.com

Customize

Accessories for this laptop:
Satellite® P500-ST5806

Carrying Cases

Batteries

AC Adapters

Memory

Docking & Expansion

P500-ST5806 : Detailed Product Specs

Processor*

Intel® Core™2 Duo Processor P7450

Operating System*

Genuine Windows 7 Home Premium (64-bit)

Memory Size*

4GB

Memory Speed*

DDR2 800MHz

Display Size*

18.4" widescreen

Display Type*

HD+ with TruBrite® Technology

Display Resolution*

Supports 720p content, 1680x945 (HD+)

Graphics Engine*

NVIDIA® GeForce® GT 230M

Graphics Memory*

2798MB total: 1GB DDR3 discrete memory + up to 1774MB shared memory w/ATI HyperMemory™ technology

Hard Drive Size*

320GB

Hard Drive Speed*

7200rpm

Secondary Hard Drive Size*

None Available

Optical Drives*

DVD-SuperMulti (+/-R double layer) with Labelflash™ drive supporting up to 11 formats

Webcam

Webcam and microphone built into LCD bezel

Wireless LAN*

Realtek® 802.11b/g/n wireless LAN

Bluetooth

Bluetooth® V2.1 + EDR

Inputs and Controls

CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), eco (Energy-saving mode) button, TouchPad™ pointing device with multi touch control, Media button, Mute button, 104 key US keyboard with 10-key pad

Security and Protection

Security Cable Lock Slot, HDD Recovery

Modem

Modem

LAN

10/100 Ethernet LAN

Audio

harman/kardon® stereo speakers, Built-in microphone, Microphone jack (mono), Headphone jack (stereo)

AC Adapter

90W (19V x 4.74A) 100-240V AC Adapter

Battery

Li-Ion (4000mAh, 6-Cell)

PC Express Slot

1-ExpressCard™ Slot

Media

Memory Card Reader

USB Ports*

3-USB (2.0), 1-eSATA/USB (2.0) combo port with Sleep and Charge

iLINK

i.LINK™ IEEE-1394

Software*

TOSHIBA ConfigFree®, TOSHIBA Face Recognition, Dolby® Sound Room®, TOSHIBA Power-Saving eco Utility, Corel® DVD MovieFactory® for TOSHIBA, TOSHIBA PC Health Monitor, Norton Internet Security™ 2009 (30 day trial), WildTangent® Orb™ Games Console, TOSHIBA Hard Drive Impact Sensor (3D sensor), Hard disc (HDD) recovery, Microsoft® Works Version 9.0, TOSHIBA Disc Creator, TOSHIBA Recovery Media Creator, TOSHIBA DVD Player, Google Picasa™, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial)

Weight*

Starting at 8.7 lbs.

Color

Fusion Finish™ with Sonic Pattern in Black Onyx

Standards*

Energy Star Qualified, EPEAT™ Gold, RoHS Compliant

Standard Limited Warranty*

1-Yr Parts and Labor, 1-Year Battery


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube