Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com
Satellite® U505-S2960PK - Write a Review Close

Satellite® : U500 : U505-S2960PK

  • Choose a Model
  • T100
  • U500
  • M500
  • L450
  • A500
  • L500
  • P500
  • E105
PRINT Print
Satellite U505-S2960PK-Laptop
Intel® Core™ 2 Duo Processor
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

Do more. Enjoy more. With less to weigh you down.

  • Intel® Core™2 Duo Processor T6600
  • Genuine Windows 7 Home Premium (64-bit)
  • 4GB DDR2 800MHz memory
  • Intel® Graphics Media Accelerator 4500MHD
  • 320GB HDD (5400rpm)
  • DVD-SuperMulti (+/-R double layer) with Labelflash™ drive
Learn more about Windows 7®

MSRP: $799.99

Be the first to write a review



Customize your U505 at ToshibaDirect.com

Customize

Accessories for this laptop:
Satellite® U505-S2960PK

Carrying Cases

Batteries

AC Adapters

Memory

Docking & Expansion

U505-S2960PK : Detailed Product Specs

Processor*

Intel® Core™2 Duo Processor T6600

Operating System*

Genuine Windows 7 Home Premium (64-bit)

Memory Size*

4GB

Memory Speed*

DDR2 800MHz

Display Size*

13.3" widescreen

Display Type*

WXGA with TruBrite® Technology

Display Resolution*

1280x800, Supports 720p content

Graphics Engine*

Intel® Graphics Media Accelerator 4500MHD

Hard Drive Size*

320GB

Hard Drive Speed*

5400rpm

Secondary Hard Drive Size*

None Available

Optical Drives*

DVD-SuperMulti (+/-R double layer) with Labelflash™ drive supporting up to 11 formats

Webcam

Webcam and microphone built into LCD bezel

Wireless LAN*

Realtek® 802.11b/g/n wireless LAN

Bluetooth

No Bluetooth (No Antenna)

Inputs and Controls

CD/DVD Buttons (Play/Pause, Stop, Prev Track, Next Track), Mute button, TouchPad™ pointing device with multi touch control, 85 key US keyboard (black), eco (Energy-saving mode) button, Media button

Security and Protection

Security Cable Lock Slot, HDD Recovery

Modem

Modem

LAN

10/100 Ethernet LAN

Audio

Standard stereo speakers, Built-in microphone, Microphone jack (mono), S/P DIF output port (shared with headphone port), Headphone jack (stereo)

AC Adapter

65W (19V 3.42A) Auto-sensing, 100-240V / 50-60Hz input

Battery

Li-Ion (4800mAh, 6-Cell)

PC Express Slot

1-ExpressCard™ Slot

Media

S/P DIF output port (shared with headphone port), Memory Card Reader

USB Ports*

2-USB (2.0), 1-eSATA/USB (2.0) combo port with Sleep and Charge

HDMI

HDMI-CEC output port

Software*

TOSHIBA ConfigFree®, TOSHIBA Recovery Media Creator, TOSHIBA DVD Player, TOSHIBA Face Recognition, WildTangent® Orb™ Games Console, Dolby® Sound Room®, TOSHIBA Power-Saving eco Utility, Corel® DVD MovieFactory® for TOSHIBA, TOSHIBA PC Health Monitor, Norton Internet Security™ 2009 (30 day trial), TOSHIBA Hard Drive Impact Sensor (3D sensor), Hard disc (HDD) recovery, Microsoft® Works Version 9.0, Microsoft® Office Trial Home and Student 2007 Edition (60-day trial), TOSHIBA Disc Creator

Weight*

Starting at 4.74 lbs.

Color

Texture Finish in Luxe Pink

Standards*

Energy Star Qualified, RoHS Compliant, EPEAT™ Gold

Standard Limited Warranty*

1-Yr Parts and Labor, 1-Year Battery


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube