Windows®. Life without Walls. Toshiba recommends Windows 7.
Satellite® : E205
Choose a Model
Satellite® E205 Laptop Series Unwire your life. Unleash your freedom.
Performance-driven mobility
More wireless freedom
Thin, light and stylish
If youre searching for a thin, light and compact PC combining legendary Toshiba quality and Best Buy Blue Label collection, the Satellite® E205 laptop is it. Youll enjoy more wireless freedom than ever, excellent performance, unique amenities to help you breeze through your day, and styling that stands out in a crowd.
some models include:
Powerful mobility
Beneath the striking Metallic Blue Finish on the Satellite® E205 laptop lies the new Intel® Core i5 multi-core processor, which delivers smart performance that automatically adapts to whatever youre doing, dialing up speed to respond quickly to your needs. This laptop also offers fast sleep and resume so you can pick up and go quickly. Plus up to six hours of battery life rating to keep you going on a single charge.
More freedom to connect
The Satellite® E205 laptop comes with Wireless-N for faster Internet access, email and chat, even Bluetooth® v2.1 for synching smart phones, or using wireless headphones and speakers. Thats freedom done up in a streamlined mobility machine.
Toshiba Quality. Best Buy Blue Label Collection.
To be part of Best Buys Blue Label collection, we designed the Satellite® E205 laptop according to what you said you wanted in a lightweight, stylish and powerful PC. Then we built it with the same quality and reliability youve come to expect from Toshiba. Youll also breathe easier with a two-year standard limited warranty, along with 30 days of free Geek Squad support and 12 months of antivirus protection.
Premium Style and Design
Along with a slim profile, it offers a premium look and feel and design features too like a Metallic Blue finish, LED-backlit keyboard and mercury-free LED-backlit display. So youre not only stylish, but eco-conscious too.
Premium Features
The Satellite® E205 notebook comes with extras that make this PC really pop off the shelflike an LED Backlit Keyboard so you can keep typing when the lights dim, an energy-efficient LED Backlit Display, and a streamlined slot-loading DVD drive.
Additional Features
Fast Sleep and Resume
The Satellite® E205 laptop comes with fast sleep and resume to help you quickly pack up and go, or pick up where you left off.
USB Sleep-and-Charge
Power your smart phone and other portableseven when your laptop is off. learn more »
Intel Wireless Display
Wirelessly project multimedia from your laptop to your HDTV with great image clarity and sound.
Hard Drive Impact Sensor
This innovative 3D sensor helps safeguard your data by parking the hard drive heads in the event of a drop or sudden movement. learn more »
Note: Your select model may not have all the features, ports, or other items corresponding to those shown
on the image.
Please see detailed specifications for more information.
Image Gallery Helpful Tips
Zoom in for a closer look by double-clicking on the image.
You can also move the image around by dragging your mouse.
Or, use the controls below to zoom, pan, and even play a slideshow.
Simplifying your life? Now Toshiba laptops can do it in their sleep, thanks to USB Sleep-and-Charge support. Its the easiest
way ever to charge your smart phone, MP3 player or other portable electronics, even when your laptop is turned off. Because,
believe it or not, sometimes you wont want to boot your laptop all the way up or keep it all the way on.
Plug into a portable power station
Devices that are USB powered are so essential, yet so needy when it comes to power. But now you can keep them all happy,
helpful and showing full bars with a Toshiba laptop that offers USB Sleep-and-Charge support. And your notebook doesnt
have to be awake to do it. Now thats convenience!
Youre well connected
Select Toshiba laptops offer up to four convenient USB Sleep-and-Charge ports. So even if youve hooked up an external mouse
and keyboard, youll still have options for synching and charging your portable electronicswithout the expense and hassle
of adding an external USB hub.
Have ports, will travel
USB Sleep-and-Charge support makes traveling easier too. When you and your gadgets come back to the hotel room feeling a
bit drained, just plug in and charge them right back up while you and your laptop are asleep. As for those bulky AC adapters
that came with your gear, you can leave them back at home.
For your peace of mind, this laptop comes with a Two-Year International Limited Warranty.
/images/showcase/icons/blue/warranty.png
null
Slot-load CD/DVD Drive
These sophisticated new drives not only simplify playing your music and movies, but they also work great in cramped quarters, and add to the clean, streamlined looks of your laptop.
/images/showcase/icons/blue/slot-loading.png
Do discs differently.
Hard Drive Impact Sensor
Safeguard your data by 'parking' the hard drive heads in the event of a drop or sudden movement.
/images/showcase/icons/blue/hdd-impact-sensor.png
Extra data protection.
Intel Wireless Display
Get an adapter that supports Intel Wireless Display and wirelessly project multimedia to your HDTV with great image clarity and sound.
"This is a dream come true that boasts alone an intel wireless HDMI .. get rid of all cables.. share yr applications, photos youtube etc in your home theatre or living room on a giant screen.
Performance is great except the speakers are not as loud .. who cares..add external speakers if u need.. Best bang for the price DDR3 and awesome Roxio CD burner."
Works Great With:
Toshiba Nano Wireless Mouse
This small and easy to carry mouse, exclusively available at Best Buy, features a convenient scroll wheel, customizable buttons and a nano receiver.
Toshiba Carrying Case
This perfect fit custom case, especially designed for your Satellite E205 laptop, will keep your PC protected while on the go. Only available at Best Buy.
Toshiba External Hard Drive
A Best Buy exclusive, our external hard drive is a simple solution to your storage and backup needs.
Before you buy
Here are a few helpful links to help you choose the right laptop for you.