Tecra® A10-S3501 - Write a Review Close

Tecra® : A10 : A10-S3501

  • Choose a Model
  • M10
  • R10
  • A10
PRINT Print
Tecra  A10-S3501 Laptop
Intel® Centrino® 2 Processor
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

  • Intel® Core™2 Duo Processor T9400
  • Genuine Windows Vista® Business 32/64-bit, SP1 with downgrade media for Windows® XP Professional
  • 4GB PC2-6400 DDR2 800MHz SDRAM
  • 200GB HDD (7200rpm)
  • DVD SuperMulti (+/-R single layer) drive
  • Intel® Wi-Fi Link 5100AGN (1x2)
    Bluetooth® v.2.1 +EDR

MSRP: $1,499.00

Average Customer Rating:

Read Reviews (3)  /  Write Reviews



Ready to Buy? You've got options
Buy from an online retailer
Customize your A10 at ToshibaDirect.com

Customize

A10-S3501 : Detailed Product Specs

Processor*

Intel® Core™2 Duo Processor T9400

Operating System*

Genuine Windows Vista® Business 32/64-bit, SP1 with downgrade media for Windows® XP Professional

Memory Size*

4GB

Memory Speed*

PC2-6400 DDR2 800MHz SDRAM

Display Size*

15.4" widescreen

Display Type*

TFT active-matrix LCD , WSXGA+

Display Resolution*

1680x1050

Graphics Engine*

NVIDIA® Quadro® NVS 150M

Graphics Memory*

256MB

Hard Drive Size*

200GB

Hard Drive Speed*

7200rpm

Secondary Hard Drive Size*

None Available

Optical Drives*

DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats

Wireless LAN*

Intel® Wi-Fi Link 5100AGN (1x2)

Bluetooth

Bluetooth® V2.1 + EDR

Webcam

Webcam and microphone built into LCD bezel

Inputs and Controls

86 key US keyboard, Toshiba Assist Button, Toshiba Accupoint® II and TouchPad™ dual pointing device, Windows Mobility Center Button

Security and Protoection

Finger Print Reader, SmartCard Reader, Multiple-Level Password Utilities, Password Security, Security Cable Lock Slot

Modem

Modem

LAN

Intel® 82567LM Gigabit Network Connection

Audio

Standard stereo speakers, Headphone jack (stereo), Built-in microphone

AC Adapter

75W (15V 5.0A) Auto-sensing, 100-240V / 50-60Hz input

Battery

Li-Ion (5100mAh)

Battery Life*

Up to 3.15 hours

PC Card Slots

1-Type II PC Card Slot

PC Express Slot

No PC Express Slot

Media Card Reader

Bridge Media Adapter

USB Ports*

3-USB (2.0), 1-eSATA/USB (2.0) combo port with Sleep and Charge

iLINK

i.LINK™ IEEE-1394

Serial Port

Serial port

Docking Connector

Docking Connector

Software*

Infineon® TPM Software Professional Package, Trusted Platform Module (TPM v1.2), Norton Internet Security™ 2008 (60 day trial), AuthenTec EntréPad® TrueSuite® technology, Google Picasa™, TOSHIBA DVD Player, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), InterVideo® WinDVD®, TOSHIBA ConfigFree®, TOSHIBA Speech System

Weight*

Starting at 6.2 lbs.

Color

Titanium Silver

Standards*

Energy Star 4.0 Compliant, EPEAT™ Silver, RoHS Compliant

Standard Limited Warranty*

3-Yr Standard Limited Warranty, (1-Year on Battery)

SmartCard Reader

1-SmartCard Reader slot


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.