Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com
Tecra® A10-S3551 - Write a Review Close

Tecra® : A10 : A10-S3551

  • Choose a Model
  • M10
  • R10
  • A10
PRINT Print
Tecra A10-S3551 Laptop
Intel® Centrino® with vPro Processor
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

  • Intel® Core™2 Duo Processor P8700
  • Genuine Windows® XP Professional (32-bit, SP3) with Recovery Media for Genuine Windows® 7 Professional
  • 2GB PC2-6400 DDR2 800MHz SDRAM
  • Intel® Graphics Media Accelerator 4500MHD
  • 250GB HDD (5400rpm)
  • DVD-SuperMulti drive (+/-R double layer)
Learn more about Windows 7®

MSRP: $999.00

Be the first to write a review



Customize your A10 at ToshibaDirect.com

Customize

Accessories for this laptop:
Tecra® A10-S3551

Carrying Cases

Batteries

AC Adapters

Memory

Docking & Expansion

A10-S3551 : Detailed Product Specs

Processor*

Intel® Core™2 Duo Processor P8700

Operating System*

Genuine Windows® XP Professional (32-bit, SP3) with Recovery Media for Genuine Windows® 7 Professional

Memory Size*

2GB

Memory Speed*

PC2-6400 DDR2 800MHz SDRAM

Display Size*

15.4" widescreen

Display Type*

TFT active-matrix LCD , WXGA

Display Resolution*

1280x800

Graphics Engine*

Intel® Graphics Media Accelerator 4500MHD

Graphics Memory*

128MB-820MB dynamically allocated shared graphics memory

Hard Drive Size*

250GB

Hard Drive Speed*

5400rpm

Secondary Hard Drive Size*

None Available

Optical Drives*

DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats

Webcam

Webcam and microphone built into LCD bezel

Wireless LAN*

Intel® Wi-Fi Link 5100AGN (1x2)

Bluetooth

Bluetooth® V2.1 + EDR

Inputs and Controls

Presentation Button, Toshiba Assist Button, Windows Mobility Center Button, Toshiba Accupoint® II and TouchPad™ dual pointing device, 86 key US keyboard

Security and Protection

Finger Print Reader, Password Security, Multiple-Level Password Utilities, Reinforced Security Cable Lock Slot, Bluetooth Key Logon

Modem

Modem

LAN

Intel® 82567LM Gigabit Network Connection

Audio

Standard stereo speakers, Headphone jack (stereo), Built-in microphone

AC Adapter

75W (15V 5.0A) Auto-sensing, 100-240V / 50-60Hz input

Battery

Li-Ion (5100mAh)

Battery Life*

Up to 4.56 hours

PC Card Slots

1-Type II PC Card Slot

PC Express Slot

No PC Express Slot

SmartCard Reader

No SmartCard Reader slot

Media

Bridge Media Adapter

USB Ports*

3-USB (2.0), 1-eSATA/USB (2.0) combo port with Sleep and Charge

iLINK

i.LINK™ IEEE-1394

Serial Port

Serial port

Docking Connector

Docking Connector

Software*

Infineon® TPM Software Professional Package, TOSHIBA DVD Player, Presto! Biz Card, Computrace LoJack® for Laptops (BIOS Enabled), Norton Internet Security™ 2008 (60 day trial), AuthenTec EntréPad® TrueSuite® technology, Google Picasa™, Trusted Platform Module (TPM v1.2), TOSHIBA ConfigFree®, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), TOSHIBA Speech System

Weight*

Starting at 6.2 lbs.

Color

Titanium Silver

Standards*

Energy Star Qualified, AutoDesk® Inventor® certified, EPEAT™ Silver, RoHS Compliant

Standard Limited Warranty*

1-Yr Parts and Labor, 1-Year Battery


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube