Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com
Tecra® M10-S3453 - Write a Review Close

Tecra® : M10 : M10-S3453

  • Choose a Model
  • M10
  • R10
  • A10
PRINT Print
Tecra M10-S3453 Laptop
Intel® Centrino® with vPro Processor
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

Durable and highly mobile

  • Intel® Core™2 Duo Processor T9600
  • Genuine Windows® XP Professional (32-bit, SP3) with Recovery Media for Genuine Windows® 7 Professional
  • 4GB PC2-6400 DDR2 800MHz SDRAM
  • NVIDIA® Quadro® NVS 150M
  • 320GB HDD (7200rpm)
  • DVD-SuperMulti drive (+/-R double layer)
Learn more about Windows 7®

MSRP: $1,399.00

Be the first to write a review



Customize your M10 at ToshibaDirect.com

Customize

Accessories for this laptop:
Tecra® M10-S3453

Carrying Cases

Batteries

AC Adapters

Memory

Docking & Expansion

M10-S3453 : Detailed Product Specs

Processor*

Intel® Core™2 Duo Processor T9600

Operating System*

Genuine Windows® XP Professional (32-bit, SP3) with Recovery Media for Genuine Windows® 7 Professional

Memory Size*

4GB

Memory Speed*

PC2-6400 DDR2 800MHz SDRAM

Display Size*

14.1" widescreen

Display Type*

WXGA+ TFT LCD display

Display Resolution*

1440x900

Graphics Engine*

NVIDIA® Quadro® NVS 150M

Graphics Memory*

256MB

Hard Drive Size*

320GB

Hard Drive Speed*

7200rpm

Secondary Hard Drive Size*

None Available

Optical Drives*

DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats

Webcam

Webcam and microphone built into LCD bezel

Wireless LAN*

Intel® Wi-Fi Link 5100AGN (802.11a/g/n)

Bluetooth

Bluetooth® V2.1 + EDR

Inputs and Controls

Presentation Button, Windows Mobility Center Button, Toshiba Assist Button, Toshiba Accupoint® II and TouchPad™ dual pointing device, 86 key US keyboard

Security and Protection

Finger Print Reader, Bluetooth Key Logon, Reinforced Security Cable Lock Slot, SmartCard Reader, Multiple-Level Password Utilities, Password Security

Modem

Modem

LAN

Intel® 82567LM Gigabit Network Connection

Audio

Standard stereo speakers, Built-in microphone, Headphone jack (stereo)

AC Adapter

75W (15V 5.0A) Auto-sensing, 100-240V / 50-60Hz input

Battery

Li-Ion (7050mAh)

Battery Life*

Up to 4.63 hours

PC Card Slots

1-Type II PC Card Slot

PC Express Slot

No PC Express Slot

SmartCard Reader

1-SmartCard Reader slot

Media

Bridge Media Adapter

USB Ports*

3-USB (2.0), 1-eSATA/USB (2.0) combo port with Sleep and Charge

iLINK

i.LINK™ IEEE-1394

Serial Port

Serial port

Docking Connector

Docking Connector

Software*

Infineon® TPM Software Professional Package, Google Picasa™, Presto! Biz Card, Norton Internet Security™ 2008 (60 day trial), AuthenTec EntréPad® TrueSuite® technology, TOSHIBA DVD Player, TOSHIBA ConfigFree®, TOSHIBA Speech System, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Trusted Platform Module (TPM v1.2)

Weight*

Starting at 5.38 lbs.

Color

Titanium Silver

Standards*

Energy Star Qualified, EPEAT™ Silver, RoHS Compliant

Standard Limited Warranty*

3-Yr Standard Limited Warranty, (1-Year on Battery)


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube