Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com
Tecra® R10-S4422 - Write a Review Close

Tecra® : R10 : R10-S4422

  • Choose a Model
  • M10
  • R10
  • A10
PRINT Print
Tecra R10-S4422 Laptop
Intel® Centrino® 2 with vPro™ Processor
Spec Sheet
Spec Sheet
Gallery
Gallery
Share
Share this page
Tour

  • Intel® Core™ 2 Duo Processor SP9400
  • Genuine Windows® XP Professional (32-bit, SP3) with Recovery Media for Genuine Windows® 7 Professional
  • 3GB PC2-6400 DDR2 800MHz SDRAM
  • NVIDIA® Quadro® NVS 150M
  • 320GB HDD (7200rpm)
  • DVD-SuperMulti drive (+/-R double layer)
Learn more about Windows 7®

MSRP: $1,549.00

Be the first to write a review



Accessories for this laptop:
Tecra® R10-S4422

Carrying Cases

Batteries

AC Adapters

Memory

Docking & Expansion

R10-S4422 : Detailed Product Specs

Processor*

Intel® Core™ 2 Duo Processor SP9400

Operating System*

Genuine Windows® XP Professional (32-bit, SP3) with Recovery Media for Genuine Windows® 7 Professional

Memory Size*

3GB

Memory Speed*

PC2-6400 DDR2 800MHz SDRAM

Display Size*

14.1" widescreen

Display Type*

WXGA+ TFT LED Backlit

Display Resolution*

1440x900

Graphics Engine*

NVIDIA® Quadro® NVS 150M

Graphics Memory*

128MB

Hard Drive Size*

320GB

Hard Drive Speed*

7200rpm

Secondary Hard Drive Size*

None Available

Optical Drives*

DVD-SuperMulti drive (+/-R double layer) supporting up to 11 fomats

Webcam

Webcam and microphone built into LCD bezel

Wireless LAN*

Intel® Wi-Fi Link 5100AGN (802.11a/g/n)

Bluetooth

Bluetooth® V2.1 + EDR

Inputs and Controls

85 key US keyboard, Presentation Button, Toshiba Assist Button, Windows Mobility Center Button

Security and Protection

Finger Print Reader, Reinforced Security Cable Lock Slot, Multiple-Level Password Utilities

LAN

Intel® 82567LM Gigabit Network Connection

Audio

Standard stereo speakers, Built-in microphone, Headphone jack (stereo), Microphone jack (mono)

AC Adapter

75W (15V 5.0A) Auto-sensing, 100-240V / 50-60Hz input

Battery

Li-Ion (5100mAh)

Battery Life*

Up to 4.73 hours

PC Express Slot

1-ExpressCard™ Slot

Media

Secure Digital (SDHC) slot

USB Ports*

2-USB (2.0), 1-eSATA/USB (2.0) combo port with Sleep and Charge

Docking Connector

Docking Connector

Software*

Infineon® TPM Software Professional Package, Google Picasa™, Norton Internet Security™ 2008 (60 day trial), AuthenTec EntréPad® TrueSuite® technology, TOSHIBA DVD Player, TOSHIBA ConfigFree®, Microsoft® Office Ready with Microsoft Office Professional 2007 (60-day trial), Trusted Platform Module (TPM v1.2), TOSHIBA Speech System

Weight*

Starting at 4.45 lbs.

Color

Aluminum Silver

Standards*

Energy Star Qualified, EPEAT™ Gold, RoHS Compliant

Standard Limited Warranty*

3-Yr Standard Limited Warranty, (1-Year on Battery)


MSRP Price: Reseller/Retailer pricing may vary. Toshiba is not liable for pricing errors.

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube