Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com

Tecra® : A11

  • Choose a Model
  • M10
  • R10
  • A11

Tecra® A11 Laptop Series — Ditch your Desktop

  • Desktop Features, Yet Mobile
  • Quality, Durability and Performance
  • Style and Substance
Intel® Core™ i5 Processor
  • Gallery
  • Share
Watch the demo of the Tecra® A11

Our new line of stylish Tecra® A11 laptops offers the performance, quality and reliability that you need to get the job done. Enjoy the convenience of the full-size keyboard with a 10-key numeric pad and the 15.6” diagonal widescreen HD LED backlit display. These laptops will help you do more, keep you connected and they look good too.

some models include:

Intel®’s latest Core technology

The Tecra® A11 line offers the all new 2010 Intel® Core™ processor Family. Smarter processors that automatically deliver extra performance with Intel’s Turbo Boost technology and intelligent multitasking with Intel’s Hyper-Threading technology. Now available in three performance levels.

Quality and Durability

True to its heritage, the Tecra® A11 laptop series; the 5th of its generation with EasyGuard®, offers legendary Toshiba quality and durability, along with a generous three-year limited warranty ―all at unbelievable value.

Tecra® A11 Open View EPEAT Gold

An Eco-Conscious Design

All Tecra® models are built using eco-conscious practices, materials and packaging which earned them the EPEAT® Gold status. So you can be assured these powerful laptops are not only good for business, but the environment too.

Tecra® A11 Open Flat View

Compelling Visuals

Thanks to the bright 15.6” diagonal LED backlit display, coupled with a 512MB DDR3 NVIDIA NVS 2100M graphics card, these notebooks give you the performance to work effectively on presentations and spreadsheets. You’ll also enjoy the vivid colors, fluid visuals and have all the room you need to make your point.

Multi-Layered Security

Be productive and mobile with confidence. The fingerprint reader with multi-level password-protection helps thwart unwanted access. Or use data encryption with the Trusted Platform Module.

Additional Features

eSATA/USB Sleep-and-Charge Ports
Charge your USB device such as a smart phone or iPod® even when your laptop is off. Or get up to 5X the performance of a standard USB port* when using an external hard drive.
learn more »
Built-in Webcam
Get face-to-face time with colleagues using video conferencing for better communication and collaboration across your company campus or the globe.
Numeric 10-key pad
Enjoy faster typing and smoother data entry with the full-size keyboard and 10-key numeric pad.
Mini Display Port
Achieve higher resolution (2560 x 1600) than HDMI.
xhide feature

eSATA USB & USB Sleep-and-Charge Port




Build Your Own
starting at:
$949.00

or choose a pre-configured Tecra® A11 below.

Need help? Learn how to read specs in our buying guide.

Print this panel Print
$879.00A11-S3510
 
Best Seller
$999.00A11-S3520
 
$1,199.00A11-S3530
 
$1,349.00A11-S3540
 
Processor*
Intel® Core™ i3-330M Processor
Processor*
Intel® Core™ i5-430M processor
Processor*
Intel® Core™ i5-520M processor
Processor*
Intel® Core™ i7-620M processor
Operating System*
Genuine Windows® XP Professional (32-bit, SP3) with Recovery Media for Genuine Windows® 7 Professional
Operating System*
Genuine Windows® XP Professional (32-bit, SP3) with Recovery Media for Genuine Windows® 7 Professional
Operating System*
Genuine Windows® XP Professional (32-bit, SP3) with Recovery Media for Genuine Windows® 7 Professional
Operating System*
Genuine Windows® XP Professional (32-bit, SP3) with Recovery Media for Genuine Windows® 7 Professional
Memory*
2GB DDR3 1066MHz memory
Memory*
3GB DDR3 1066MHz memory
Memory*
3GB DDR3 1066MHz memory
Memory*
4GB DDR3 1066MHz memory
Graphics Engine*
Intel® Graphics Media Accelerator HD
Graphics Engine*
Intel® Graphics Media Accelerator HD
Graphics Engine*
NVIDIA® NVS™ 2100M
Graphics Engine*
NVIDIA® NVS™ 2100M
Hard Drive*
250GB HDD (5400rpm)
Hard Drive*
320GB HDD (5400rpm)
Hard Drive*
320GB HDD (7200rpm)
Hard Drive*
320GB HDD (7200rpm)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)
Optical Drive*
DVD-SuperMulti drive (+/-R double layer)
Extras*
  LED Backlit Display
  Mini DisplayPort™
  Numeric 10-key Pad
  EPEAT™ Gold Compliant
  EasyGuard® Technology
Extras*
  LED Backlit Display
  Mini DisplayPort™
  Numeric 10-key Pad
  EPEAT™ Gold Compliant
  EasyGuard® Technology
Extras*
  LED Backlit Display
  Mini DisplayPort™
  Numeric 10-key Pad
  EPEAT™ Gold Compliant
  EasyGuard® Technology
Extras*
  LED Backlit Display
  Mini DisplayPort™
  Numeric 10-key Pad
  EPEAT™ Gold Compliant
  EasyGuard® Technology

learn more
 

learn more
 

learn more
 

learn more
 


Works Great With:

Toshiba Primary High Capacity 6-cell li-ion battery pack

Specially designed to work with your Toshiba laptop this rechargeable back-up battery is perfect for staying connected longer while on the go. learn more »

Toshiba Express Port Replicator II (with 90w AC adapter)

This essential accessory lets you connect to your office network, a printer, scanner and other desktop equipment in just one simple step, saving time plus wear and tear on your laptop. learn more »

Toshiba Envoy Carrying Case

Perfect for protecting your laptop, this leather case comes with plenty of room for your accessories and a TSA checkpoint-friendly feature. learn more »

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube