Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com

Press Releases

« back to Press Releases
Toshiba and Best Buy Collaborate on New Exclusive Satellite E105 Laptop PC
Toshiba and Best Buy Collaborate on New Exclusive Satellite E105 Laptop PC
With a Slimmer Footprint, Lighter Weight, and 5.5 Hours of Battery Life: The Toshiba Satellite E105 Laptop Gives Consumers What They Want in Design and Performance

IRVINE, Calif. — Oct. 8, 2008 — Toshiba’s Digital Products Division (DPD), a division of Toshiba America Information Systems, Inc., today unveiled its new 14.1-inch Satellite® E105 laptop, exclusively available at Best Buy stores nationwide.

The laptop offers a sleek and stylish new design and unique features directly inspired by Best Buy customer feedback and Toshiba market research. The companies worked together as part of Best Buy’s Blue Label™ series, to meet the specific requests for what consumers want from their consumer electronic devices.

In a survey conducted by Best Buy to find what its customers want in their "ideal laptop," it was discovered that consumers wished most for longer battery life, a thin and lightweight design, a superb warranty, and the ability to see the keyboard in poor lighting conditions like on an airplane or in the family room during movie night. This survey helped validate the research that Toshiba frequently conducts to help ensure that it best serves the desires of consumers.

To meet these desires the Satellite E105 offers up to 5.5 hours of battery1 life, which exceeds what other standard equipped 14.1-inch laptops are traditionally capable. Weighing less than 5 pounds2, the Satellite E105 is lighter than most in its class, and at only 1.2-inches thin, is slimmer too. Also, by incorporating an intuitive backlit keyboard users have a creative solution for working in a variety of low light conditions. Each laptop comes with a standard two-year Toshiba international limited warranty3, 30 days of free Geek Squad support, and a 15-month Norton Anti Virus subscription to ensure dependable long-term system performance.

Through an emphasis on aesthetics, the Satellite E105 flaunts a sophisticated Mocha color pattern with the luster of Toshiba’s Fusion™ finish. The laptop’s detail-orientated design extends to its undercarriage, which is made of a single-piece bottom panel and meticulously accented rubber feet. Feather-Touch LED multimedia control buttons are included to further contribute to the Satellite E105’s modern design. The collective features and design elements of the Satellite E105 help create a finished and modern appeal.

"Toshiba’s aim is to produce high quality laptops with features that consumers look for, and our combined effort with Best Buy has helped us further realize this goal," said Carl Pinto, vice president of product development, Digital Products Division, Toshiba America Information Systems, Inc. "The Satellite E105 is a special laptop, and we are delighted with the result and the opportunity to bring this impressive machine to market."

The Satellite E105 is loaded with Windows Vista 64-bit4 Home Premium, 4GB of RAM5 and an Intel® Core™ 2 mobile processor6, accommodating users who require maximum performance for strenuous processing hungry activities, including multimedia activities such as watching movies, streaming online video and music.

With a starting price of $1,249.997, the Satellite E105 is available Best Buy retail stores nationwide or online at www.BestBuy.com. Detailed product information is available at www.explore.toshiba.com/E105.

The following indicates the specifications and price associated with the Satellite E105:

    Satellite E105-S1402 Unique Specifications (ESUP $1,249.997)
  • Genuine Windows Vista® Home Premium (SP1, 64-bit4 version)
  • Intel® Core™ 2 Duo mobile processor P84006
  • 4096MB PC6400 DDR2 SDRAM memory5
  • 320GB (5400 RPM) Serial ATA HDD8
  • DVD SuperMulti (+/-R double layer) with Labelflash™ drive
  • 14.1-inch diagonal widescreen TruBrite® TFT LCD display
  • Mobile Intel® graphics9 Media accelerator 4500MHD
  • Built-in Webcam and microphone
  • Intel® Wi-Fi 802.11(a/g/n)(10)
  • Bluetooth® version 2.1 + EDR
  • Extended 2-year manufacturer warranty3
Multimedia: Satellite E105

About Toshiba America Information Systems, Inc. (TAIS)
Headquartered in Irvine, Calif., TAIS is comprised of four business units: Digital Products Division, Imaging Systems Division, Storage Device Division, and Telecommunication Systems Division. Together, these divisions provide mobile product and solutions, including industry leading portable computers; projectors; imaging products for the security, medical and manufacturing markets; storage products for automotive, computer and consumer electronics applications; and telephony equipment and associated applications.

TAIS provides sales, marketing and services for its wide range of information products in the United States and Latin America. TAIS is an independent operating company owned by Toshiba America, Inc., a subsidiary of Toshiba Corporation, which is a global leader in high technology and integrated manufacturing of electrical and electronic components, products and systems, as well as major infrastructure systems. Toshiba was founded in 1875, and today operates a global network of more than 740 companies, with 198,000 employees worldwide and annual sales surpassing US$76 billion. For more information on Toshiba's leading innovations, visit the company's Web site at www.toshiba.com.

Media Contacts:
Ronald Ching or Michael Bingham
Maples Communications, Inc.
949-855-3555
rching@maples.com
mbingham@maples.com

1. Battery Life. May vary considerably from specifications depending on product model, configuration, applications, power management settings. See Battery Life Footnote at www.info.toshiba.com
2. Weight. Weight may vary. See Weight Legal Footnote at www.info.toshiba.com.
3. Warranty. The terms and conditions of Toshiba’s standard limited warranty, extended warranty and service upgrade terms and conditions are available at www.warranty.toshiba.com.
4. 64-Bit Computing. See 64-Bit Computing Legal Footnote at www.info.toshiba.com.
5. Memory. Memory size may vary. See Memory Legal Footnote at www.info.toshiba.com.
6. Processor. CPU performance may vary. See Processor Legal Footnote at www.info.toshiba.com
7. Price. Reseller prices may vary. ESUP means "Estimated Single Unit Price."
8. Hard Disk Drive Capacity. Hard drive capacity may vary. 1 Gigabyte (GB) means 1000 x 1000 x 1000 = 1,000,000,000 bytes using powers of 10. See Hard Disk Drive Capacity Legal Footnote at www.info.toshiba.com
9. Graphics. GPU performance may vary. See Graphics Legal Footnote at www.info.toshiba.com
10. Wireless. May require purchase of additional software, external hardware or services. Transmission speeds may vary. See Wireless Legal Footnote at www.info.toshiba.com

© 2008 Toshiba America Information Systems, Inc. All product, service and company names are trademarks, registered trademarks or service marks of their respective owners. Information including without limitation product prices, specifications, availability, content of services, and contact information is subject to change without notice.

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube