Press Releases
« back to Press ReleasesIRVINE, Calif., (Oct. 7, 2008) A leader in creating innovative mobile computing products, Toshiba’s Digital Products Division, today announced the launch of the mobile, 3LCD TLP-X150U projector with closed captioning that can deliver a “PC-free” presentation, thanks to a built-in USB port in a slim form factor. The projector is affordably priced at $959 (MSRP)1 and is covered by Toshiba’s three-year standard limited warranty2.
Weighing just 4 pounds and measuring less than 3 inches tall, the TLP-X150U is perfect for mobile professionals, educators, corporate customers, small-to-medium businesses or for portable digital entertainment. The mobile TLP-X150U produces superior image quality with 2,600 ANSI lumens, a contrast ratio of 600:1, and XGA native resolution of 1024 x 768 and Toshiba’s unique Natural Color Enhancer5 which provides an advanced color correction circuitry that makes presentation colors exceptionally sharp and vivid.
“With the addition of the TLP-X150U to Toshiba’s lineup of mobile projectors, professional presenters can benefit from the slim form factor solution in education settings, in the business place and for digital home entertainment,” said Jane Poon, product marketing manager, Digital Products Division, Toshiba America Information Systems, Inc. “The TLP-X150U utilizes Toshiba’s Natural Color Enhancer5 technology and the integration of closed captioning technology to provide an audience with superior images and the ability to read the screen to reinforce visual learning.”
The Toshiba TLP-X150U projector includes the following leading-edge technologies:
- Slim Form Factor: Weighing just 4 pounds, the TLP-X150U projector’s slim form factor is less than 3 inches high and about the size of a hardback novel, making it easy to transport while traveling or moving from meeting to meeting. The projector comes with its own carrying case and can be stowed in an airline overhead bin or carry-on bag.
- Closed Captioning: This advancement allows the audience to read text or dialogue from a DVD player or television signal, benefiting viewers who may be hard of hearing, learning a new language, beginning to read or in a noisy environment.
- USB Port: This option allows on-the-go professionals the option to deliver a “PC-free” presentation by simply storing the presentation in a JPG format and plugging the USB thumbnail drive into the USB port, taking advantage of the TLP-X150U projector’s enhanced mobility.
- “Blackboard” Function: This feature allows presentations to be made on non-screen surfaces, such as a painted wall or a blackboard, for ultimate mobility. Users simply select a wall color, such as green, black, brown, blue or beige, and the projector automatically corrects the color for a clearer display in almost any environment.
- Quick-Power Shutdown: Some projectors require that the fan stops completely before unplugging the projector to save on wear and tear of the lamp. The Toshiba TLP-X150U projector can be powered off once disconnected from the outlet with no cool-down time required.
- Automatic Vertical Keystone Correction: This feature instantly projects a square image even when the projector is placed at a steep offset angle of plus or minus 45 degrees to the screen.
The following are some of the Toshiba TLP-X150U projector specifications:
-
TLP-X150U Projector Specifications (MSRP $959)1
- Display Technology: 0.63 inches 3LCD
- Aspect Ratio: 4:3
- Native Resolution: XGA 1024 x 768
- Brightness: 2,600 ANSI lumens
- Contrast Ratio: 600:1
- Projection Method: Front, rear and ceiling
- Color Reproduction: Full 16.7 million colors
- Projection Screen Size: 30–300 inches
- Projection Distance: 2.9 – 35.9 feet
- Input Terminal:
- RGB Input 1: 1 x D-sub 15 (shared as component video)
- RGB Input 2: 1 x D-sub 15 (shared by mechanical switch from RGB output)
- Video: 1 x S-video; 1 x RCA for composite video
- Audio: 1 x stereo mini-jack (multiple use for Computer 1 IN/2 IN, Video, and S-video)
- Output Terminal:
- RGB: 1 x D-sub 15-pin (shared by mechanical switch from RGB input 2)
- Audio: 1 x Stereo mini-jack (variable output)
- Input Signal Format:
- Video: NTSC, PAL, SECAM
- Color Difference: HDTV/DTV (480i/480p/576i/576p/720p/1080i)
- RGB: VGA, SVGA, XGA (native), SXGA/UXGA (compressed)
- Other Terminal:
- RS-232C: 1 x RS232 (D-sub 9-pin)
- USB: 1 x USB
- Weight: 4.0 pounds
- Dimensions: 10.6" W x 2.8"H x 7.4"D
- Warranty: Three-year limited warranty on parts and labor. One-year limited warranty on the lamp or 500 hours, whichever comes first.
Green Statement: Toshiba strongly believes in corporate social responsibility and is committed to taking action to help protect the environment. Toshiba has set an environmental goal to double its ecological efficiency by 2010 while currently manufacturing its products to meet the Restriction on Hazardous Substances3 standard (RoHS). All Toshiba projectors are RoHS compatible, reducing harmful environmental effects by restricting the use of lead, mercury and certain other hazardous.
About Toshiba America Information Systems, Inc. (TAIS)
Headquartered in Irvine, Calif., TAIS is comprised of four business units: Digital Products Division, Imaging Systems Division, Storage Device Division, and Telecommunication Systems Division. Together, these divisions provide mobile products and solutions, including industry leading portable computers; projectors; imaging products for the security, medical and manufacturing markets; storage products for automotive, computer and consumer electronics applications; and telephony equipment and associated applications.
TAIS provides sales, marketing and services for its wide range of information products in the United States and Latin America. TAIS is an independent operating company owned by Toshiba America, Inc., a subsidiary of Toshiba Corporation, which is a global leader in high technology and integrated manufacturing of electrical and electronic components, products and systems, as well as major infrastructure systems. Toshiba was founded in 1875, and today operates a global network of more than 740 companies, with 198,000 employees worldwide and annual sales surpassing $76 billion. For more information on Toshiba's leading innovations, visit the company's Web site at www.toshiba.com.
Media Contacts:
Charlene Collins or Kristina Esquivel
Maples Communications, Inc.
949-855-3555
ccollins@maples.com
kesquivel@maples.com
1. Reseller prices may vary. MSRP means “Manufacturers Suggested Retail Price.”
2. The terms and conditions of Toshiba’s standard limited warranties are available at www.warranty.toshiba.com.
3. RoHS. This product is compatible with European Union Directive 2002/95/EC. See RoHS legal footnote at www.info.toshiba.com
© 2008 Toshiba America Information Systems, Inc. All product, service and company names are trademarks, registered trademarks or service marks of their respective owners. Information including without limitation product prices, specifications, availability, content of services, and contact information is subject to change without notice.
