Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com

Press Releases

« back to Press Releases
Technology Alert: Satellite Pro S300 Series
TOSHIBA Leading Innovation Technology Alert

   
 PRODUCTS: Satellite Pro® S300-EZ1511, Satellite Pro S300-EZ1512,
Satellite Pro S300-EZ1513 , Satellite Pro S300-EZ1514
   
FROM: Toshiba America Information Systems Inc., Digital Products Division
   
DATE: January 27, 2009

DESCRIPTION: The latest Toshiba Satellite Pro® S300 models are designed for business professionals looking for more laptop at a lower price and peace of mind. Engineered and manufactured by Toshiba, the Satellite Pro S300 family affords users a high level of quality and reliability. This business line incorporates essential business features, an industry-leading two-year limited warranty and Toshiba’s fourth-generation EasyGuard® Technology.

"The two-year warranty further differentiates our Satellite Pro® S300 business products from the rest in the industry and is now selling for a first-time price point of $529," said Carl Pinto, vice president of Product Development & Marketing of Digital Products Division, Toshiba America Information Systems, Inc.

    Satellite Pro S300-EZ1511
  • Genuine Window Vista® Home Basic
  • Intel® Pentium® Processor T34001
  • 1GB DDR2 SD RAM memory2
  • 120GB 5400rpm SATA hard disc drive3
  • Fixed Optical Disk Drive - DVD-SuperMulti
  • 15.4-inch diagonal TruBrite® widescreen WXGA display
  • Mobile Intel® Graphics Media Accelerator 4500M4
  • Atheros 802.11 b/g wireless LAN5
  • eSATA/USB Combo Sleep and Charge port6
  • Toshiba Standard Two-Year International Limited Warranty7
  • EasyGuard® Technology
  • Price $5298
    Satellite Pro S300-EZ1512
  • Genuine Window Vista® Business
  • Intel® Pentium® Processor T34001
  • 1GB DDR2 SDRAM memory2
  • 120GB 5400rpm SATA hard disc drive3
  • Fixed Optical Disk Drive, DVD-SuperMulti
  • 15.4-inch diagonal TruBrite® widescreen WXGA display
  • Mobile Intel® Graphics Media Accelerator 4500MHD4
  • Atheros® 802.11 b/g wireless-LAN5
  • eSATA/USB Combo Sleep and Charge port6
  • Toshiba Standard Two-Year International Limited Warranty7
  • EasyGuard® Technology
  • Price $5798
    Satellite Pro S300-EZ1513
  • Genuine Window Vista® Business
  • Intel® Core™ 2 Duo Processor T64001
  • 1GB DDR2 SDRAM memory2
  • 160GB 5400rpm SATA hard disc drive3
  • Fixed Optical Disk Drive, DVD-SuperMulti
  • 15.4-inch diagonal TruBrite® widescreen WXGA display
  • Mobile Intel® Graphics Media Accelerator 4500MHD4
  • Intel® WiFi® Link 5100AGN5 (802.11a/g/n)5
  • eSATA/USB Combo Sleep and Charge port6
  • Toshiba Standard Two-Year International Limited Warranty7
  • EasyGuard® Technology
  • Price $6498
    Satellite Pro S300-EZ1514
  • Genuine Window Vista® Business
  • Intel® Core™ 2 Duo Processor T65701
  • 2GB DDR2 SDRAM memory2
  • 160GB 5400rpm SATA hard disc drive3
  • Fixed Optical Disk Drive, DVD-SuperMulti
  • 15.4-inch diagonal TruBrite® widescreen WXGA display
  • Mobile Intel® Graphics Media Accelerator 4500MHD4
  • Intel® WiFi® Link 5100AGN (802.11a/g/n)5
  • Built-in Webcam
  • eSATA/USB Combo Sleep and Charge port6
  • Toshiba Standard Two-Year International Limited Warranty7
  • EasyGuard® Technology
  • Price $6998

AVAILABILITY:
Available January 27, 2009 through select Toshiba Preferred Partner Program resellers, e-tailers and directly at www.toshibadirect.com.

About Toshiba America Information Systems Inc. (TAIS):
Headquartered in Irvine, Calif., TAIS is comprised of four business units: Digital Products Division, Imaging Systems Division, Storage Device Division, and Telecommunication Systems Division. Together, these divisions provide mobile products and solutions, including industry leading portable computers; projectors; imaging products for the security, medical and manufacturing markets; storage products for automotive, computer and consumer electronics applications; and telephony equipment and associated applications.

TAIS provides sales, marketing and services for its wide range of information products in the United States and Latin America. TAIS is an independent operating company owned by Toshiba America, Inc., a subsidiary of Toshiba Corporation, which is a global leader in high technology and integrated manufacturing of electrical and electronic components, products and systems, as well as major infrastructure systems. Toshiba was founded in 1875, and today operates a global network of more than 740 companies, with 198,000 employees worldwide and annual sales surpassing US$76 billion. For more information on Toshiba’s leading innovations, visit the company’s Web site at www.toshiba.com.

EDITORIAL CONTACTS:
Christa Bailey
Access Communications
cbailey@accesspr.com
415-839-3092

© 2009 Toshiba America Information Systems, Inc. All product, service and company names are trademarks, registered trademarks or service marks of their respective owners. Information including without limitation product prices, specifications, availability, content of services, and contact information is subject to change without notice.

________________________________________
[1] Processor. CPU performance may vary. See Processor Legal Footnote at www.info.toshiba.com.
[2] Memory. Memory size may vary. See Memory Legal Footnote at www.info.toshiba.com.
[3] Hard Disk Drive Capacity. Hard drive capacity may vary. 1 Gigabyte (GB) means 109 = 1,000,000,000 bytes using powers of 10. See Hard Disk Drive Capacity Legal Footnote at www.info.toshiba.com.
[4] Graphics. GPU performance may vary. See Graphics Legal Footnote at www.info.toshiba.com.
[5] Wireless. May require purchase of additional software, external hardware or services. Transmission speeds may vary. See Wireless Legal Footnote at www.info.toshiba.com.
[6] USB Sleep & Charge. The "USB Sleep & Charge function" may not work with certain external devices even if they are compliant with the USB specification. In those cases, turn the power of the computer ON to charge the device.
[7] Warranty. The terms and conditions of Toshiba's standard limited warranty, and extended warranty and service upgrade plans are available at www.warranty.toshiba.com.
[8] Price. Reseller prices may vary. MSRP means "Manufacturer’s Suggested Retail Price."

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube