Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com

Press Releases

« back to Press Releases
Toshiba Portégé R600 Named Greenest Notebook by Greenpeace
Toshiba Technology Alert

PRODUCT: Toshiba Portégé® R600 Named Greenest Notebook by Greenpeace
FROM: Toshiba America Information Systems Inc., Digital Products Division
DATE: February 2, 2009

DESCRIPTION: The Toshiba Portégé R600 was named the greenest notebook in Greenpeace's second annual "Green Electronics: The Search Continues" survey, stating that, "Toshiba is ahead of everyone else when it comes to the elimination of toxic chemicals." The survey assessed more than fifty consumer electronics on their use of hazardous chemicals, energy efficiency, overall product lifecycle (ability to be recycled and upgraded) and other factors such as the promotion of environmental friendliness and innovation.

As proof of Toshiba's commitment to help businesses and consumers reduce their carbon footprint, the Toshiba Portégé R600 ranks high in other evaluations for its green attributes. The Portégé R600 is ENERGY STAR® 4.0 compliant, designed to be RoHS compatible, and currently ranks number one in the Electronic Product Environmental Assessment Tool (EPEAT) Gold category.

Toshiba is committed long-term to helping better the environment by recognizing and responding to environmental issues in the design and manufacturing of all its solutions. Through valuable products and services that utilize a sustainable approach, Toshiba has contributed to the environment's well-being by restricting hazardous substances from the Portégé R600, including cadmium, mercury and lead from batteries and other components. The notebook's LED lamp also helps eliminate additional mercury used in light sources.

Toshiba also stresses green procurement in all aspects of the Portégé series' development. Collaboration with component and part suppliers further helps Toshiba achieve the targeted carbon footprint. The factory in which the Portégé series is manufactured recovers and recycles waste generated during the manufacturing process, including silver, copper and tin.

Toshiba continues to evolve its green practices by constantly assessing and reducing the environmental impacts of its products throughout the product's lifecycle, ensuring that the recycling of older products is as environmentally conscious as its inception. Click here for information about Toshiba's recycling program.

    Toshiba Portégé R600
  • Genuine Window Vista® Business
  • Intel® Core™ 2 Duo SU9400*
  • 12.1" diagonal widescreen high brightness display at 1280 x 800 resolution (WXGA) - Transreflective type (LED sidelight)*
  • 3GB PC2-6400 DDR2 800MHz*
  • Starting at 2.4 lbs depending upon configuration*
  • 11.1" x 8.5" x 0.77"

AVAILABILITY: The Portégé R600 is currently available exclusively at www.toshibadirect.com.

ABOUT Toshiba America Information Systems Inc. (TAIS):
Headquartered in Irvine, Calif., TAIS is comprised of four business units: Digital Products Division, Imaging Systems Division, Storage Device Division, and Telecommunication Systems Division. Together, these divisions provide mobile products and solutions, including industry leading portable computers; projectors; imaging products for the security, medical and manufacturing markets; storage products for automotive, computer and consumer electronics applications; and telephony equipment and associated applications.

TAIS provides sales, marketing and services for its wide range of information products in the United States and Latin America. TAIS is an independent operating company owned by Toshiba America, Inc., a subsidiary of Toshiba Corporation, which is a global leader in high technology and integrated manufacturing of electrical and electronic components, products and systems, as well as major infrastructure systems. Toshiba was founded in 1875, and today operates a global network of more than 740 companies, with 198,000 employees worldwide and annual sales surpassing US$76 billion. For more information on Toshiba's leading innovations, visit the company's Web site at www.toshiba.com.

EDITORIAL CONTACT:
Jennifer Campbell
Access Communications
415-844-6255
jcampbell@accesspr.com

© 2009 Toshiba America Information Systems, Inc. All product, service and company names are trademarks, registered trademarks or service marks of their respective owners. Information including without limitation product prices, specifications, availability, content of services, and contact information is subject to change without notice.

* See www.info.toshiba.com for further details.

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube