Shop Laptops at ToshibaDirect Get Support at Support.Toshiba.com

Press Releases

« back to Press Releases
Toshiba Technology Alert: Tecra A10-S3511, Tecra M10-S3411
Toshiba Technology Alert

PRODUCTS: Tecra® A10-S3511, Tecra® M10-S3411
FROM: Toshiba America Information Systems Inc., Digital Products Division
DATE: February 10, 2009

DESCRIPTION: Toshiba has expanded its Tecra® line of laptops with two new models, the Tecra® A10-S3511 and Tecra® M10-S3411. The highly durable laptops are suited for the business professional with built-in security features and a standard three-year limited warranty. These high quality machines come with high resolution LCD screens, Windows Vista Business, 2GB memory, WiFi link, built-in Webcam, Bluetooth® port and Toshiba’s EasyGuard® Technology.

"These Tecra® laptops deliver performance, quality and reliability at competitive price points while offering mobility and increased connectivity," said Carl Pinto, vice president of Product Development & Marketing, Toshiba America Information Systems, Inc., Digital Products Division.

Additional options for these laptops include a variety of Extended Service Plans and Accessories such as an Express Port Replicator, memory modules, power adapters, larger capacity batteries and storage devices to further enhance productivity.

    Tecra A10-S3511 Specifications
  • Genuine Window Vista® Business SP1
  • Intel® Core™ 2 Duo Processor P860011
  • 2GB DDR2 SDRAM memory2
  • 160GB 7200rpm SATA hard disc drive3
  • Fixed Optical Disk Drive, DVD-SuperMulti
  • 15.4-inch widescreen WSXGA+ display
  • NVIDIA® Quadro® NVS 150M4
  • Intel® WiFi® Link 5100AGN5
  • eSATA/USB Combo Sleep and Charge port6
  • Built-in Webcam (including business card reader)
  • Bluetooth® v2.1 + EDR
  • Toshiba Standard Three-Year International Limited Warranty7
  • EasyGuard® Technology (including PC Health Monitor)
  • Price $1,2498
    Tecra M10-S3411 Specifications
  • Genuine Window Vista® Business SP1
  • Intel® Core™ 2 Duo Processor P86001
  • 2GB DDR2 SDRAM memory2
  • 160GB 5400rpm SATA hard disc drive3
  • Fixed Optical Disk Drive, DVD-SuperMulti
  • 14.1-inch widescreen WXGA+ display
  • Mobile Intel® Graphics Media Accelerator 4500MHD4
  • Intel® WiFi® Link 5100AGN5
  • eSATA/USB Combo Sleep and Charge port6
  • Built-in Webcam (including business card reader)
  • Bluetooth® v2.1 + EDR
  • Toshiba Standard Three-Year International Limited Warranty7
  • EasyGuard® Technology (including PC Health Monitor)
  • Price $1,1998

AVAILABILITY: Available February 10, 2009 through select Toshiba Preferred Partner Program resellers, e-tailers and directly at www.toshibadirect.com.

About Toshiba America Information Systems Inc. (TAIS):
Headquartered in Irvine, Calif., TAIS is comprised of four business units: Digital Products Division, Imaging Systems Division, Storage Device Division, and Telecommunication Systems Division. Together, these divisions provide mobile products and solutions, including industry leading portable computers; projectors; imaging products for the security, medical and manufacturing markets; storage products for automotive, computer and consumer electronics applications; and telephony equipment and associated applications.

TAIS provides sales, marketing and services for its wide range of information products in the United States and Latin America. TAIS is an independent operating company owned by Toshiba America, Inc., a subsidiary of Toshiba Corporation, which is a global leader in high technology and integrated manufacturing of electrical and electronic components, products and systems, as well as major infrastructure systems. Toshiba was founded in 1875, and today operates a global network of more than 740 companies, with 198,000 employees worldwide and annual sales surpassing US$76 billion. For more information on Toshiba’s leading innovations, visit the company’s Web site at www.toshiba.com.

EDITORIAL CONTACTS:
Christa Bailey
Access Communications
cbailey@accesspr.com
415-839-3092

© 2009 Toshiba America Information Systems, Inc. All product, service and company names are trademarks, registered trademarks or service marks of their respective owners. Information including without limitation product prices, specifications, availability, content of services, and contact information is subject to change without notice.

________________________________________
[1] Processor. CPU performance may vary. See Processor Legal Footnote at www.info.toshiba.com.
[2] Memory. Memory size may vary. See Memory Legal Footnote at www.info.toshiba.com.
[3] Hard Disk Drive Capacity. Hard drive capacity may vary. 1 Gigabyte (GB) means 109 = 1,000,000,000 bytes using powers of 10. See Hard Disk Drive Capacity Legal Footnote at www.info.toshiba.com.
[4] Graphics. GPU performance may vary. See Graphics Legal Footnote at www.info.toshiba.com.
[5] Wireless. May require purchase of additional software, external hardware or services. Transmission speeds may vary. See Wireless Legal Footnote at www.info.toshiba.com.
[6] USB Sleep & Charge. The "USB Sleep & Charge function" may not work with certain external devices even if they are compliant with the USB specification. In those cases, turn the power of the computer ON to charge the device.
[7] Warranty. The terms and conditions of Toshiba's standard limited warranty, and extended warranty and service upgrade plans are available at www.warranty.toshiba.com.
[8] Price. Reseller prices may vary. MSRP means "Manufacturer’s Suggested Retail Price."

Connect with us on Facebook Connect with us on Twitter Connect with us on YouTube